Back-up Rings

Filter by

No filters selected

Division

Technology

For Fluid Type

Thermal Application Type

Durometer

Inside Diameter

Minimum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Back-up Rings


Back-up Rings

Back-up rings are the most common anti-extrusion devices employed in dynamic and static sealing, designed to prevent the migration of sealing material into the extrusion gap under the system pressure. Parker offers a wide range of back-up ring geometries and materials to suit every seal type and application. They are open or closed shapes for snap assembly made of a broad range of compounds which are highly resistant to thermal or mechanical stress. Parker back-up rings help reduce costly downtime and ensure long-term functional reliability.


Viewing 10 of 287

Viewing 10 of 345

Viewing 10 of 30

Viewing 10 of 38

Viewing 10 of 712

Viewing 10 of 22

Viewing 10 of 7

Viewing 10 of 110

Viewing 10 of 164

Viewing 10 of 340

Viewing 10 of 147

Viewing 10 of 5

687PDC
687PDC