Bioprocess Freezing Bottles, Puretain® | Parker NA
687424
687424

Bioprocess Freezing Bottles, Puretain®

Parker´s PureTain® freezing bottles are characterized by a patented sealing system in the bottle closure area and offer high flexibility in configuration. They are validated for use down to -80°C.

PTD-freezing-bottles
Product Overview
Description
    Parker´s PureTain® Freezing Bottles are available in sizes ranging from 30 ml to 20 liters. They are available in either PETG or polycarbonate, depending on the freezing process and temperature. The overmolding technology applied replaces conventional cable tie solutions, which pose a leakage risk under thermal stress. Furthermore, the use of overmolding technology eliminates interfaces and optimizes the filling and draining of the containers (closed filling and draining).

    Parker also offers customized transportation solutions such as protection caps, tubing fixation, tamper-evident seals, integrity seals, carrying handles and trays.

    Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

    Range of Application:
    • Freezing, transportation, and storage of drug substance or intermediates
    Product Benefits:
    • Perfect ultra-low temperature product protection due to validated sealing capability down to 80°C.
    • Broad range of containers with customized tubing configurations, available from 30ml to 20l
    • Custom Configuration and Accessories
    • Closed Filling and Draining (optional)
Tech Specifications
Description

Performance Characteristics

Options

Gamma Irradiated or Non-Sterile

Material Type

PC
PETG

Product Support

contact us