Custom Gask-O-Seals® and Integral Seals™ | Parker NA
687424
687486

Custom Gask-O-Seals® and Integral Seals™

Rubber to metal bonded seal comprised of elastomer profile molded directly into groove(s) or edge-bonded to rigid substrate to produce an integrated, composite seal for a virtually endless array of static applications.

GOS1
 Part(s)
Product Overview
Description

    Gask-O-Seals® are static structural gaskets composed of a uniquely designed elastomeric element molded directly into machined or formed grooves of a metal or thermoplastic retainer plate to produce a simple single-piece solution.

     

    Integral Seals™ are structural gaskets composed of an elastomer bead edge bonded to the ID/OD of a rigid metal (or other substrate) frame or carrier plate to be used between two static mating flanges.

     

    Advantages of their one-piece, composite design which is produced by molding processes that vulcanize the rubber sealing profile to the substrate, include:

          • Ease of assembly to significantly reduce installation time and complexity compared to other sealing products

          • Elimination of secondary machining of mating hardware, which reduces hardware costs

          • A robust, chemically bonded seal which prevents failure due to the elastomer falling out of place during installation or in application

          • Customized pre-engineered compression and fill ratios that deliver optimum fool-proof performance and eliminate necessity of re-torqueing


    Gask-O-Seal® Features & Benefits:

          • Elastomer element specifically suited to meet application requirements including high temp service, low temp service, high pressure conditions, vacuum, exposure to high swell fluids, or high permeation gases

          • Retainer thickness: Typically specified in standard gauge thicknesses as low as .025", Gask-O-Seals can be molded into any metal, thermoplastic, composite, or even ceramic substrate with sufficient thickness where a suitable groove for molding can be specified.

          • Elastomer Bonding:

                      • Mechanical Bonding: A retainer can be designed with mechanical locking features within the groove or rubber flow-through holes to mechanically retain the seal to the retainer.

                      • Chemical Bond:  A chemical bonding agent is applied to the groove(s) prior to molding.  During the molding process, the rubber compound reacts with this bonding agent, a process call co-vulcanization, to chemically bond the sealing element to the retainer. 

     

    Integral Seal™ Features & Benefits:

          • Highly customizable gasket-type sealing solution

          • The integrated volume/void design insures proper sealing load and rubber resilience without a machined groove in the flanging.

          • The metal to metal, pass-through loading eliminates re-torquing due to sealant creep

          • Rigid structural frame allows exact seal bead placement on a thinner flange wall and around bolt holes and multiple sealed ports

          • Rigid structural frame allows robotic assembly of the gasket to the flanging

          • Molded or stamped features in the metal frame allow the ability of the gasket to cling to the flange it’s placed on while maneuvering the flange during assembly

          • Separate gasketing outside a groove or without cure-in-place gasketing allows faster, cleaner serviceability

          • The structural frame allows sealing multiple ports with high pressure differential across the same flange, with one gasket

          • Through-hole bolt holes can be sealed independently of the main flange with the same gasket

          • Bolt retention features can be molded into the gasket to allow bolts to be partially inserted without separation from the flange

     


    If you would like to discuss customized Gask-O-Seal or Integral Seal designs for your application, please click on the Contact Us link and select your preferred method of contacting us.
Tech Specifications
Description

Performance Characteristics

Retainer Material

Aluminum
Copper
Copper Alloys
Die Cast
Inconel
Magnesium
Peek
Powdered Metal
Stainless Steel
Steel
Titanium

Elastomer

Butyl
Ethylene Acrylic (AEM)
Ethylene Propylene (EPDM)
Fluorocarbon (FKM)
Fluorosilicone
Highly Fluorinated Elastomers (FKM)
Hydrogenated Nitrile (HNBR)
Neoprene
Nitrile
Perfluoro-elastomers
Polyacrylate
Silicone

Operating Temperature

< -100 to > 600 °F

Coating

Anodize
Cadmium
Chemical Films
Chromium
Electroless Nickel
Nickel
Passivate
Silver
Zinc

For Fluid Type

Ultra Broad Range

Industry

All Markets

Application

Various

Product Support

contact us