Piston Seals

Filter by

No filters selected

Technology

Inside Diameter

Outside Diameter

For Fluid Type

Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Piston Seals


Piston Seals

Parker piston seals for hydraulic and pneumatic cylinders and actuators are designed to separate applied pressure between the piston and the rod side during the stroke movement. They are available as single-acting and double acting seals in a wide range of compound and profile configurations to meet diverse applications: high and low temperatures and pressures, a wide variety of media, harsh operating conditions, various friction requirements, etc. Parker piston seals can cover working temperatures from -50°C to 230°C and working pressures up to 800 bar. Some seal profiles are insensitive to extreme pressure peaks. There are piston seals available that comply with ISO 6020, ISO 5597 and ISO 7425-1 standards.


Parker's hydraulic SPP Profile standard PolyPak® seal is a square shaped, symmetrical squeeze seal with a knife trimmed scraper lip for hydraulic rod and piston sealing.

Viewing 10 of 2044

Symmetric head seals design. FlexiSeal. Spring-energized PTFE seal.

Viewing 10 of 36

Parker's Bonded Piston Seals lower total system costs, reduce weight and save space. The one-piece design eases assembly and promotes long service life. Our bonded seals easily incorporate check valves, metering orifices, spring retainers and more.

Viewing 10 of 1

Parker’s BPP Profile, Beveled Lip Type B PolyPak® hydraulic seal is a rectangular shaped symmetrical squeeze seal with a knife trimmed beveled lip for hydraulic rod and piston sealing.

Viewing 10 of 1805

Rod seal for hydraulic cylinders, single-acting, polyurethane compact PARK-O-PAK® design. For high-pressure applications. Robust seal profile for harsh operating conditions.

Viewing 10 of 252

Rod seal for hydraulic cylinders, single-acting, polyurethane compact PARK-O-PAK® design. For high-pressure applications. Robust seal profile for harsh operating conditions. Short axial assembly length.

Viewing 10 of 33

Rod seal for hydraulic cylinders, single-acting, polyurethane compact PARK-O-PAK® design. For high-pressure applications. Robust seal profile for harsh operating conditions. Long axial assembly length.

Viewing 10 of 4

Piston seal. Outside dynamic sealing on reciprocating rods. FlexiSeal. Spring-energized PTFE seal. Axially short design.

Viewing 10 of 7

Complete pneumatic piston, double-acting.

Viewing 10 of 53

Complete pneumatic piston with mechanical cushioning function, double-acting.

Viewing 10 of 28

Complete pneumatic piston with inductive position interrogation and mechanical cushioning function, double-acting.

Viewing 10 of 27

Parker’s DPP Profile, deep PolyPak® hydraulic seal is a rectangular shaped symmetrical squeeze seal with knife trimmed scraper ID and OD lips for rod and piston sealing.

Viewing 10 of 1042

Polyurethane piston seal for light- to medium duty, bi-directional hydraulic applications

Viewing 10 of 91

Resilon® polyurethane piston seal for medium- to heavy duty, bi-directional hydraulic applications. Wear resistant, extrusion resistant and extended temperature capable.

Viewing 10 of 51

Light load symmetrical U-cup with knife-trimmed beveled ID & OD lip for rod and piston sealing applications.

Viewing 10 of 338

Low friction symmetrical spring-energized PTFE lip seal for rod and piston sealing applications. Beveled ID & OD style lips. Cantilever spring for maximum ID & OD sealing.

Viewing 10 of 274

Complete pneumatic piston with mechanical cushioning function, single-acting.

Viewing 10 of 23

Complete pneumatic piston, single-acting.

Viewing 10 of 14

Piston seal for hydraulic and pneumatic cylinders, single-acting, rubber u-cup design.

Viewing 10 of 258

Piston seal for pneumatic cylinders, single-acting. U-cup design.

Viewing 10 of 175

Piston sealing set for hydraulic cylinders, single-acting. Large variety of working conditions.

Viewing 10 of 8

Piston seal for pneumatic cylinders, single-acting. U-cup design with integrated guiding function and cushioning buffers.

Viewing 10 of 8

Piston seal for hydraulic cylinders, single-acting, polyurethane u-cup design. For high-pressure applications. Robust seal profile for harshest operating conditions. ISO 5597, ISO 6020.

Viewing 10 of 123

Piston seal for hydraulic cylinders, single-acting, polyurethane u-cup design with additional back-up ring. For high-pressure applications. Insensitive to extreme pressure peaks.Robust seal profile for harshest operating conditions. ISO 5597, ISO 6020.

Viewing 10 of 9

Piston seal for pneumatic cylinders, single-acting. U-cup design with integrated guiding function. High-temperature version available.

Viewing 10 of 23

687PDC
687PDC