Performance Characteristics
Hydraulic
Ultra-High Molecular Weight Polyethylene (UHMW-PE)
550 bar
-200 to -190 °C
80 to 230 °C
0.005 m/sec
Length: mm
No
Low Temperature (≤ -35°C)
High Pressure (≤ 500 bar)
Internal Pressure