[
{
"catentry_id" : "1497390",
"partNumber" : "020007V0884",
"partName" : "020007V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020007v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_3.68":"2"
}
,
"prodAttributes" : {
"Cross Section Width_1.02 mm":"1"
,
"Inside Diameter (mm)_8":"2"
,
"Inside Diameter (mm)_12":"2"
,
"Inside Diameter (mm)_15":"2"
,
"Inside Diameter (mm)_38":"2"
,
"Inside Diameter (mm)_75":"2"
,
"Inside Diameter (mm)_18":"2"
,
"Inside Diameter (mm)_40":"2"
,
"Inside Diameter (mm)_45":"2"
,
"Inside Diameter (mm)_41":"2"
,
"Inside Diameter (mm)_60":"2"
,
"Inside Diameter (mm)_85":"2"
,
"Inside Diameter (mm)_100":"2"
,
"Inside Diameter (mm)_170":"2"
,
"Inside Diameter (mm)_14":"2"
,
"Inside Diameter (mm)_68":"2"
,
"Inside Diameter (mm)_5":"2"
,
"Inside Diameter (mm)_6":"2"
,
"Inside Diameter (mm)_23":"2"
,
"Inside Diameter (mm)_74":"2"
,
"Inside Diameter (mm)_66.4":"2"
,
"Inside Diameter (mm)_10.82":"2"
,
"Inside Diameter (mm)_11.89":"2"
,
"Inside Diameter (mm)_16.36":"2"
,
"Inside Diameter (mm)_17.12":"2"
,
"Inside Diameter (mm)_17.17":"2"
,
"Inside Diameter (mm)_12.42":"2"
,
"Inside Diameter (mm)_145.42":"2"
,
"Inside Diameter (mm)_15.08":"2"
,
"Inside Diameter (mm)_15.3":"2"
,
"Inside Diameter (mm)_18.64":"2"
,
"Inside Diameter (mm)_195.5":"2"
,
"Inside Diameter (mm)_2.5":"2"
,
"Inside Diameter (mm)_202.57":"2"
,
"Inside Diameter (mm)_21.89":"2"
,
"Inside Diameter (mm)_221.84":"2"
,
"Inside Diameter (mm)_227.97":"2"
,
"Inside Diameter (mm)_23.47":"2"
,
"Inside Diameter (mm)_234.54":"2"
,
"Inside Diameter (mm)_253.37":"2"
,
"Inside Diameter (mm)_257.2":"2"
,
"Inside Diameter (mm)_26.57":"2"
,
"Inside Diameter (mm)_28.17":"2"
,
"Inside Diameter (mm)_3.68":"2"
,
"Inside Diameter (mm)_31.34":"2"
,
"Inside Diameter (mm)_31.42":"2"
,
"Inside Diameter (mm)_31.47":"2"
,
"Inside Diameter (mm)_33.05":"2"
,
"Inside Diameter (mm)_354.97":"2"
,
"Inside Diameter (mm)_359.2":"2"
,
"Inside Diameter (mm)_37.69":"2"
,
"Inside Diameter (mm)_4.47":"2"
,
"Inside Diameter (mm)_42.52":"2"
,
"Inside Diameter (mm)_43.82":"2"
,
"Inside Diameter (mm)_44.17":"2"
,
"Inside Diameter (mm)_5.28":"2"
,
"Inside Diameter (mm)_532.21":"2"
,
"Inside Diameter (mm)_6.75":"2"
,
"Inside Diameter (mm)_69.22":"2"
,
"Inside Diameter (mm)_69.44":"2"
,
"Inside Diameter (mm)_81.92":"2"
,
"Inside Diameter (mm)_88.49":"2"
,
"Inside Diameter (mm)_9.25":"2"
,
"Inside Diameter (mm)_9.53":"2"
,
"Inside Diameter (mm)_91.67":"2"
,
"Width (mm)_3":"3"
,
"Width (mm)_2":"3"
,
"Width (mm)_4":"3"
,
"Width (mm)_1":"3"
,
"Width (mm)_5":"3"
,
"Width (mm)_12":"3"
,
"Width (mm)_14":"3"
,
"Width (mm)_1.2":"3"
,
"Width (mm)_1.5":"3"
,
"Width (mm)_1.6":"3"
,
"Width (mm)_1.78":"3"
,
"Width (mm)_13.8":"3"
,
"Width (mm)_2.21":"3"
,
"Width (mm)_2.4":"3"
,
"Width (mm)_2.5":"3"
,
"Width (mm)_2.62":"3"
,
"Width (mm)_3.53":"3"
,
"Width (mm)_5.33":"3"
,
"Width (mm)_6.99":"3"
}
},
{
"catentry_id" : "1497391",
"partNumber" : "020008V0884",
"partName" : "020008V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020008v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_4.47":"2"
}
},
{
"catentry_id" : "3878703",
"partNumber" : "020009V0884",
"partName" : "020009V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020009v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_5.28":"2"
}
},
{
"catentry_id" : "1497395",
"partNumber" : "020012V0884",
"partName" : "020012V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020012v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_9.25":"2"
}
},
{
"catentry_id" : "1497396",
"partNumber" : "020013V0884",
"partName" : "020013V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020013v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_10.82":"2"
}
},
{
"catentry_id" : "3878704",
"partNumber" : "020014V0884",
"partName" : "020014V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020014v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_12.42":"2"
}
},
{
"catentry_id" : "1497398",
"partNumber" : "020015V0884",
"partName" : "020015V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020015v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_14":"2"
}
},
{
"catentry_id" : "1497400",
"partNumber" : "020017V0884",
"partName" : "020017V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020017v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_17.17":"2"
}
},
{
"catentry_id" : "3878705",
"partNumber" : "020026V0884",
"partName" : "020026V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020026v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_31.47":"2"
}
},
{
"catentry_id" : "1497410",
"partNumber" : "020027V0884",
"partName" : "020027V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020027v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_33.05":"2"
}
},
{
"catentry_id" : "1497413",
"partNumber" : "020030V0884",
"partName" : "020030V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020030v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_41":"2"
}
},
{
"catentry_id" : "1497414",
"partNumber" : "020031V0884",
"partName" : "020031V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020031v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_44.17":"2"
}
},
{
"catentry_id" : "1497421",
"partNumber" : "020038V0884",
"partName" : "020038V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020038v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_66.4":"2"
}
},
{
"catentry_id" : "1496019",
"partNumber" : "020115V0884",
"partName" : "020115V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020115v0884",
"Attributes" : {
"Inside Diameter (mm)_17.12":"1"
,
"Width (mm)_2.62":"2"
}
},
{
"catentry_id" : "1496022",
"partNumber" : "020118V0884",
"partName" : "020118V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020118v0884",
"Attributes" : {
"Inside Diameter (mm)_21.89":"1"
,
"Width (mm)_2.62":"2"
}
},
{
"catentry_id" : "3878706",
"partNumber" : "020119V0884",
"partName" : "020119V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020119v0884",
"Attributes" : {
"Width (mm)_2.62":"1"
,
"Inside Diameter (mm)_23.47":"2"
}
},
{
"catentry_id" : "1496028",
"partNumber" : "020124V0884",
"partName" : "020124V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020124v0884",
"Attributes" : {
"Width (mm)_2.62":"1"
,
"Inside Diameter (mm)_31.42":"2"
}
},
{
"catentry_id" : "1497529",
"partNumber" : "020210V0884",
"partName" : "020210V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020210v0884",
"Attributes" : {
"Width (mm)_3.53":"1"
,
"Inside Diameter (mm)_18.64":"2"
}
},
{
"catentry_id" : "1497534",
"partNumber" : "020215V0884",
"partName" : "020215V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020215v0884",
"Attributes" : {
"Width (mm)_3.53":"1"
,
"Inside Diameter (mm)_26.57":"2"
}
},
{
"catentry_id" : "1497535",
"partNumber" : "020216V0884",
"partName" : "020216V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020216v0884",
"Attributes" : {
"Width (mm)_3.53":"1"
,
"Inside Diameter (mm)_28.17":"2"
}
},
{
"catentry_id" : "1497537",
"partNumber" : "020218V0884",
"partName" : "020218V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020218v0884",
"Attributes" : {
"Width (mm)_3.53":"1"
,
"Inside Diameter (mm)_31.34":"2"
}
},
{
"catentry_id" : "1497541",
"partNumber" : "020222V0884",
"partName" : "020222V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020222v0884",
"Attributes" : {
"Width (mm)_3.53":"1"
,
"Inside Diameter (mm)_37.69":"2"
}
},
{
"catentry_id" : "1496123",
"partNumber" : "020232V0884",
"partName" : "020232V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020232v0884",
"Attributes" : {
"Width (mm)_3.53":"1"
,
"Inside Diameter (mm)_69.44":"2"
}
},
{
"catentry_id" : "1496129",
"partNumber" : "020238V0884",
"partName" : "020238V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020238v0884",
"Attributes" : {
"Inside Diameter (mm)_88.49":"1"
,
"Width (mm)_3.53":"2"
}
},
{
"catentry_id" : "1496130",
"partNumber" : "020239V0884",
"partName" : "020239V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020239v0884",
"Attributes" : {
"Inside Diameter (mm)_91.67":"1"
,
"Width (mm)_3.53":"2"
}
},
{
"catentry_id" : "3878709",
"partNumber" : "020269V0884",
"partName" : "020269V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020269v0884",
"Attributes" : {
"Width (mm)_3.53":"1"
,
"Inside Diameter (mm)_221.84":"2"
}
},
{
"catentry_id" : "1496162",
"partNumber" : "020271V0884",
"partName" : "020271V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020271v0884",
"Attributes" : {
"Inside Diameter (mm)_234.54":"1"
,
"Width (mm)_3.53":"2"
}
},
{
"catentry_id" : "1497358",
"partNumber" : "020327V0884",
"partName" : "020327V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020327v0884",
"Attributes" : {
"Width (mm)_5.33":"1"
,
"Inside Diameter (mm)_43.82":"2"
}
},
{
"catentry_id" : "1497366",
"partNumber" : "020335V0884",
"partName" : "020335V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020335v0884",
"Attributes" : {
"Width (mm)_5.33":"1"
,
"Inside Diameter (mm)_69.22":"2"
}
},
{
"catentry_id" : "3878710",
"partNumber" : "020339V0884",
"partName" : "020339V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020339v0884",
"Attributes" : {
"Width (mm)_5.33":"1"
,
"Inside Diameter (mm)_81.92":"2"
}
},
{
"catentry_id" : "1495986",
"partNumber" : "020383V0884",
"partName" : "020383V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020383v0884",
"Attributes" : {
"Width (mm)_5.33":"1"
,
"Inside Diameter (mm)_354.97":"2"
}
},
{
"catentry_id" : "1495993",
"partNumber" : "020390V0884",
"partName" : "020390V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020390v0884",
"Attributes" : {
"Width (mm)_5.33":"1"
,
"Inside Diameter (mm)_532.21":"2"
}
},
{
"catentry_id" : "1495614",
"partNumber" : "020435V0884",
"partName" : "020435V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020435v0884",
"Attributes" : {
"Width (mm)_6.99":"1"
,
"Inside Diameter (mm)_145.42":"2"
}
},
{
"catentry_id" : "1495624",
"partNumber" : "020445V0884",
"partName" : "020445V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020445v0884",
"Attributes" : {
"Width (mm)_6.99":"1"
,
"Inside Diameter (mm)_202.57":"2"
}
},
{
"catentry_id" : "1495626",
"partNumber" : "020447V0884",
"partName" : "020447V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020447v0884",
"Attributes" : {
"Width (mm)_6.99":"1"
,
"Inside Diameter (mm)_227.97":"2"
}
},
{
"catentry_id" : "1495628",
"partNumber" : "020449V0884",
"partName" : "020449V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/020449v0884",
"Attributes" : {
"Width (mm)_6.99":"1"
,
"Inside Diameter (mm)_253.37":"2"
}
},
{
"catentry_id" : "1496194",
"partNumber" : "030908V0884",
"partName" : "030908V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/030908v0884",
"Attributes" : {
"Width (mm)_2.21":"1"
,
"Inside Diameter (mm)_16.36":"2"
}
},
{
"catentry_id" : "1496554",
"partNumber" : "050330V0884",
"partName" : "050330V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/050330v0884",
"Attributes" : {
"Inside Diameter (mm)_42.52":"1"
,
"Width (mm)_5.33":"2"
}
},
{
"catentry_id" : "3584708",
"partNumber" : "050682V0884",
"partName" : "050682V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/050682v0884",
"Attributes" : {
"Cross Section Width_1.02 mm":"1"
,
"Inside Diameter (mm)_10.82":"2"
}
},
{
"catentry_id" : "1496956",
"partNumber" : "060005V0884",
"partName" : "060005V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060005v0884",
"Attributes" : {
"Width (mm)_2":"1"
,
"Inside Diameter (mm)_15":"2"
}
},
{
"catentry_id" : "1496617",
"partNumber" : "060054V0884",
"partName" : "060054V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060054v0884",
"Attributes" : {
"Width (mm)_2":"1"
,
"Inside Diameter (mm)_45":"2"
}
},
{
"catentry_id" : "1496961",
"partNumber" : "060065V0884",
"partName" : "060065V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060065v0884",
"Attributes" : {
"Width (mm)_2":"1"
,
"Inside Diameter (mm)_12":"2"
}
},
{
"catentry_id" : "1496964",
"partNumber" : "060069V0884",
"partName" : "060069V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060069v0884",
"Attributes" : {
"Width (mm)_1.5":"1"
,
"Inside Diameter (mm)_5":"2"
}
},
{
"catentry_id" : "1496967",
"partNumber" : "060074V0884",
"partName" : "060074V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060074v0884",
"Attributes" : {
"Width (mm)_1.5":"1"
,
"Inside Diameter (mm)_8":"2"
}
},
{
"catentry_id" : "1496981",
"partNumber" : "060090V0884",
"partName" : "060090V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060090v0884",
"Attributes" : {
"Inside Diameter (mm)_14":"1"
,
"Width (mm)_2":"2"
}
},
{
"catentry_id" : "1497192",
"partNumber" : "060167V0884",
"partName" : "060167V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060167v0884",
"Attributes" : {
"Width (mm)_1.2":"1"
,
"Inside Diameter (mm)_2.5":"2"
}
},
{
"catentry_id" : "1495549",
"partNumber" : "060206V0884",
"partName" : "060206V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060206v0884",
"Attributes" : {
"Width (mm)_2.4":"1"
,
"Inside Diameter (mm)_15.3":"2"
}
},
{
"catentry_id" : "1496280",
"partNumber" : "060292V0884",
"partName" : "060292V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060292v0884",
"Attributes" : {
"Width (mm)_3":"1"
,
"Inside Diameter (mm)_40":"2"
}
},
{
"catentry_id" : "1497235",
"partNumber" : "060366V0884",
"partName" : "060366V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060366v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_11.89":"2"
}
},
{
"catentry_id" : "1497240",
"partNumber" : "060373V0884",
"partName" : "060373V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060373v0884",
"Attributes" : {
"Width (mm)_1.6":"1"
,
"Inside Diameter (mm)_9.53":"2"
}
},
{
"catentry_id" : "1495651",
"partNumber" : "060413V0884",
"partName" : "060413V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060413v0884",
"Attributes" : {
"Inside Diameter (mm)_100":"1"
,
"Width (mm)_4":"2"
}
},
{
"catentry_id" : "1495661",
"partNumber" : "060425V0884",
"partName" : "060425V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060425v0884",
"Attributes" : {
"Width (mm)_3":"1"
,
"Inside Diameter (mm)_18":"2"
}
},
{
"catentry_id" : "1496242",
"partNumber" : "060483V0884",
"partName" : "060483V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060483v0884",
"Attributes" : {
"Width (mm)_3":"1"
,
"Inside Diameter (mm)_74":"2"
}
},
{
"catentry_id" : "1496409",
"partNumber" : "060543V0884",
"partName" : "060543V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060543v0884",
"Attributes" : {
"Width (mm)_1":"1"
,
"Inside Diameter (mm)_6":"2"
}
},
{
"catentry_id" : "1496083",
"partNumber" : "060853V0884",
"partName" : "060853V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060853v0884",
"Attributes" : {
"Width (mm)_4":"1"
,
"Inside Diameter (mm)_85":"2"
}
},
{
"catentry_id" : "1495923",
"partNumber" : "060883V0884",
"partName" : "060883V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060883v0884",
"Attributes" : {
"Width (mm)_1.2":"1"
,
"Inside Diameter (mm)_60":"2"
}
},
{
"catentry_id" : "1495924",
"partNumber" : "060884V0884",
"partName" : "060884V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060884v0884",
"Attributes" : {
"Width (mm)_3":"1"
,
"Inside Diameter (mm)_68":"2"
}
},
{
"catentry_id" : "1495933",
"partNumber" : "060895V0884",
"partName" : "060895V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060895v0884",
"Attributes" : {
"Inside Diameter (mm)_359.2":"1"
,
"Width (mm)_13.8":"2"
}
},
{
"catentry_id" : "1495934",
"partNumber" : "060896V0884",
"partName" : "060896V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060896v0884",
"Attributes" : {
"Inside Diameter (mm)_257.2":"1"
,
"Width (mm)_14":"2"
}
},
{
"catentry_id" : "1496291",
"partNumber" : "060920V0884",
"partName" : "060920V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/060920v0884",
"Attributes" : {
"Inside Diameter (mm)_195.5":"1"
,
"Width (mm)_12":"2"
}
},
{
"catentry_id" : "1496711",
"partNumber" : "061022V0884",
"partName" : "061022V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/061022v0884",
"Attributes" : {
"Width (mm)_1.78":"1"
,
"Inside Diameter (mm)_6.75":"2"
}
},
{
"catentry_id" : "1496094",
"partNumber" : "061035V0884",
"partName" : "061035V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/061035v0884",
"Attributes" : {
"Width (mm)_2.5":"1"
,
"Inside Diameter (mm)_5":"2"
}
},
{
"catentry_id" : "1496470",
"partNumber" : "061075V0884",
"partName" : "061075V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/061075v0884",
"Attributes" : {
"Width (mm)_3":"1"
,
"Inside Diameter (mm)_75":"2"
}
},
{
"catentry_id" : "1496473",
"partNumber" : "061078V0884",
"partName" : "061078V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/061078v0884",
"Attributes" : {
"Width (mm)_1.5":"1"
,
"Inside Diameter (mm)_23":"2"
}
},
{
"catentry_id" : "1496487",
"partNumber" : "061092V0884",
"partName" : "061092V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/061092v0884",
"Attributes" : {
"Width (mm)_3":"1"
,
"Inside Diameter (mm)_38":"2"
}
},
{
"catentry_id" : "1496670",
"partNumber" : "061290V0884",
"partName" : "061290V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/061290v0884",
"Attributes" : {
"Width (mm)_5":"1"
,
"Inside Diameter (mm)_170":"2"
}
},
{
"catentry_id" : "1496912",
"partNumber" : "061396V0884",
"partName" : "061396V0884",
"inventory" : "0.0",
"offerPrice" : "",
"buyable" : "0",
"productBuyable" : "0",
"partDetailDisplayUrl" : "https://ph.parker.com/us/17061/en/fluorocarbon-o-ring-75-shore-a-general-purpose-praedifa-series-v0884-75/061396v0884",
"Attributes" : {
"Width (mm)_2.62":"1"
,
"Inside Diameter (mm)_15.08":"2"
}
}
]
[
]