O-Rings

Filter by

No filters selected

Polymer Material Options

Outside Diameter

Inside Diameter

Cross Section Width

Durometer

Maximum Operating Temperature

Minimum Operating Temperature

Thermal Application Type

For Fluid Type

Color

Industry

Division

Technology

Specifications Met

Region of Origin

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

O-Rings


O-Rings

O-rings are circular sealing elements with circular cross-sections, and are mainly used in static applications. The sizes are specified by the inside diameter and the cross section diameter. Our O-rings are manufactured according to metric and imperial international standards such as AS 568B, DIN ISO 3601 and JIS. Custom sizes of almost any dimension are possible, such as miniature O-rings, special O-rings with large dimensions and continuously molded and spliced cord. We utilize O-Ring compounds formulated to meet the most stringent industry standards, including FDA, USP, KTW, DVGW, BAM, WRAS (WRC), NSF, Underwriters Laboratories (UL), Aerospace (AMS) and many customer-specific requirements.


Viewing 10 of

Viewing 10 of 1

Viewing 10 of

Viewing 10 of

Viewing 10 of

Viewing 10 of 10

Viewing 10 of 1

Viewing 10 of 3

Viewing 10 of

Viewing 10 of 1

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 369

Viewing 10 of 1997

Viewing 10 of 1985

Viewing 10 of 623

687PDC
687PDC