Rod seal/wiper Prädifa series EW | Parker NA
687424
687424

Rod seal/wiper Prädifa series EW

Rod seal and wiper for pneumatic cylinders. U-cup design. Combines the functions sealing, wiping and holding in place. Robust design for applications with high temperatures and risk of contamination.

Select attributes to refine your product search.
Description
    The self-retaining EW seal/wiper combines the properties of the proven E9 high-temperature seal with a metallic wiper for particularly dirt-prone and harsh environments.
    Thus, the EW seal/wiper provides a scraper function in addition to the sealing function. It is used for scraping strongly adhering particles off the cylinder rod, thereby protecting the seal against excessive wear. The combination of the metallic wiper and wear-resistant sealing compound achieves considerably longer service life.

    • Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
    • Bi-functional element: seal and wiper.
    • Good wear resistance.
    • Robust seal profile for harshest operating conditions.
    • High temperature resistance in case of suitable compound selection.
    • Excellent media resistance in case of suitable compound selection.
    • Identical housing for E7, E8, E9, EU, EF, EN, EW, ET.
    • Easy snap assembly with assembly aids.

    Range of application:
    The seal/wiper EW is suitable for use in environments that are particularly prone to dirt and in high temperatures, such as crust breaker cylinders, which are used in aluminum production.
Description

Performance Characteristics

Media

Pneumatic

Polymer Material Options

Fluorocarbon Rubber (FKM, FPM)

Maximum Operating Pressure

16 bar

Minimum Operating Temperature

-10 °C

Maximum Operating Temperature

150 °C

Maximum Surface Speed

1 m/sec

Unit of Measure

Length: mm

Cushioning Mechanism

No

Thermal Application Type

High Temperature (< 205°C)

Pressure Rating

Pneumatic Pressure (< 16 bar)

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
Please configure part to display CAD

contact us