Roll2Seal® Bore Seal Cap | Parker NA
687424
687424

Roll2Seal® Bore Seal Cap

Self-retaining bore seal cap for the easy and reliable closure of bores.

PTD-roll-2-seal
Product Overview
Description
    The Roll2Seal® bore seal cap is a sealing solution developed by Parker Prädifa for easy and effective closure of bores in non-pressurized applications. The clever design combined with an innovative assembly process enables simple and accurate installation of the seal, which rolls into its seat undamaged and without a lead-in chamfer. Roll2Seal® is both self-retaining and removable, allowing for repeat installation. By means of Finite Elements simulation the required geometry can be adapted to the desired bore diameters and the assembly processed checked. The effects of varying friction conditions and material properties can be predicted as well.The selection of the material depends on the thermal and mechanical requirements, starting with PA6.6 for the seal carrier and NBR for the triangular seal as the most cost-efficient choices. The sealing system, consisting of a plastic or metal cover and the seal, is available in pre-assembled form if desired.

    Product Benefits:
    • Innovative geometry
    • No lead-in chamfer
    • No deburring
    • No lubrication required
    • Self-retaining static seal
    • Removable
    • Seal is immune to unbroken edges of the bore
    • Metal or plastic cover
    • Available in pre-assembled condition
    • Easy installation
    • Suitable for repeated and overhead installation
    • Space- and cost-saving
    Range of Application:

    Roll2Seal® bore seal caps are found
    • where bores already exist for subsequent installation of additional component assemblies but require effective temporary or permanent sealing (e.g. for test runs or shipping),
    • where lubrication during the assembly process is not possible and
    • where non-pressurized systems require reliable sealing without screw connections.
    Please contact us for more information:

    Our application engineering team will be happy to discuss your requirements and work with you to find the best solution for your application profile.
Product Support

contact us