Guiding Elements and Guiding Tapes

Filter by

No filters selected

Technology

Color

Division

Minimum Operating Temperature

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Guiding Elements and Guiding Tapes


Guiding Elements and Guiding Tapes

Guiding elements provide the bearing function between the metallic components of the cylinder during the stroke movement and in static conditions. They prevent metallic contact between pistons and cylinders or rods and glands where forces act perpendicular to the direction of movement. The guide ring design shows a circular, but open preform and therefore lends itself to easy assembly. The guiding tape design is endless and can be cut to any desired length. The tape is wound as a flat coil or spiral preform.


Rod guide ring for oil-lubricated applications, such as hydraulics cylinders; extremely wear-resistant, superior compression strength: 340 N/mm2, ISO 10766.

Viewing 10 of 261

Guiding tape for oil-lubricated applications, such as hydraulics cylinders, cut to length or endless. Extremely wear-resistant. Superior compression strength: 320 N/mm2. ISO 10766.

Viewing 10 of 8

Piston guiding ring for oil-lubricated applications, such as hydraulics cylinders. High wear-resistant. Compression strength: 2,5 N/mm2

Viewing 10 of 35

Piston guide ring for oil-lubricated applications, such as hydraulics cylinders. Extremely wear-resistant. Superior compression strength: 340 N/mm2. ISO 10766.

Viewing 10 of 56

Guiding tape for grease-lubricated applications, such as pneumatic cylinders, cut to length or endless. Permissible specific load: 12 N/mm2. ISO 10766.

Viewing 10 of 70

Guiding tape for oil-lubricated applications, such as hydraulics Permissible specific load: 16 N/mm2. ISO 10766.

Viewing 10 of 109

Guiding ring for oil-lubricated applications, such as hydraulics. Permissible specific load: 30 N/mm2.

Viewing 10 of 12

Rod guide ring for oil-lubricated applications, such as hydraulics cylinders. Extremely wear-resistant. Superior compression strength: 340 N/mm2. ISO 10766. Special design to avoid edge pressure.

Viewing 10 of 4

Piston guide ring for oil-lubricated applications, such as hydraulics cylinders. Extremely wear-resistant. Superior compression strength: 340 N/mm2. ISO 10766. Special design to avoid edge pressure.

Viewing 10 of 3

Parker's PDT profile cut-to-length PTFE wear rings for pistons provide low friction and high temperature performance for pneumatics and light-duty hydraulics.

Viewing 10 of 774

Parker's PDT profile cut-to-length PTFE wear rings for rods provide low friction and high temperature performance for pneumatics and light-duty hydraulics.

Viewing 10 of 558

Parker's WPT profile tight-tolerance piston wear rings are the premier bearings for light- to heavy-duty hydraulic applications.

Viewing 10 of 65

Parker's WRT profile tight-tolerance rod wear rings are the premier bearings for light- to heavy-duty hydraulic applications.

Viewing 10 of 57

Parker PDW profile machined PTFE wear rings for pistons provide low friction and high temperature performance.

Viewing 10 of 804

Parker's PDW profile machined PTFE wear rings for rods provide low friction and high temperature performance for pneumatics and light-duty hydraulics.

Viewing 10 of 570

687PDC
687PDC