Parker Electronic Valve - PEV | Parker NA
687475
687475

Parker Electronic Valve - PEV

Parker's PEV series of electronic modulating valves provide enhanced control for industrial refrigeration systems.

Select attributes to refine your product search.
Description
    The PEV provides precise control of flow for liquid level, expansion, superheat, and temperature control applications. The stainless steel construction helps overcome corrosion problems encountered in harsh environments. The valve's weld-in feature design reduces potential for connection leaks. This design has a higher working pressure, a greater working temperature range and higher flow capacities than competitive products. These valves provide long-term performance with replaceable internal components.

    Market:
    • Industrial Refrigeration
    • Commercial Refrigeration

    Features and Benefits:
    • Suitable for ammonia, CO2, R-134a, R-404a, R-410a and other common refrigerants
    • Stainless steel construction increases product life cycle
    • Lightweight construction
    • Cartridge based design simplifies service and eliminates body wear
    • Interchangeable with other P-Series offerings
    • Works with any 4-20 mA controller
    • Bright LED Display
    • Password protection prevents tampering
    • Alarm notification
    • IP67/NEMA 6 rated
    • Parker Backup Module (PBM) available

    Function and Design:
    • The Parker Electronic Valve (PEV) is an electronically controlled valve that modulates the flow of refrigerant in industrial refrigeration applications. Common applications include those where load fluctuations are great such as chilling and cooling applications and where precise control over temperature or humidity is important. The PEV consists of two major components; the electronic actuator and the sealed valve body.
    • The actuator is contained in an IP67 (NEMA 6) housing. The valve body is made entirely from stainless steel, designed to resist corrosion, and work in a variety of industrial refrigeration applications. The PEV is powered by 24 VDC and accepts a 4-20 mA control signal. The PEV will modulate the flow of refrigerant by opening and closing based on the control signal input. The actuator is automatically calibrated when power is established. When the 4-20 mA signal comes back in range after being out of range, or when manually requested by the user. At 4 mA the valve will be closed, and at 20 mA the valve will be 100% open, unless the direction has been reversed at the time of setup.
    • The PEV is available with an optional Parker Backup Module (PBM) that will place the valve in a user-defined position in the event of a power loss. After the calibration cycle, the PEV actuator will position the valve based on the control signal input.
    • The PEV valve is comprised of a stainless steel 52 bar (754 psi) rated housing. The PEV valve is modulated by means of a magnetic coupling. The magnetic coupling drives a screw mechanism which opens and closes the valve plug.

    Application:
    • Industrial Refrigeration
    • Liquid Level Control
    • Expansion Control
    • Superheat Control
    • Temperature Control
Description

Performance Characteristics

Product Series

PEV

Refrigerant Type

Suitable for Ammonia, CO2 and other common refrigerants

Material Type

Plated Cast Steel or Stainless Steel

Pressure Rating

52 barg
754 psig

Minimum Liquid Temperature

-60 °C
-76 °F

Maximum Liquid Temperature

120 °C
248 °F

Port Size

20 to 80 mm
3/4 to 3 inch

Capacity Plug Type

40% Reduced Plug, 70% Reduced Plug or Standard Plug

Flow Coefficient

4.3 to 90.7 Kv
5 to 105 Cv

Connection Size

20 to 80 mm
3/4 to 3 inch

Connection Type

BW ANSI, BW (DN) Metric, or SW

Minimum Ambient Temperature

-40 °C
-40 °F

Maximum Ambient Temperature

50 °C
122 °F

Maximum Pressure Differential

28 to 52 bard
290 to 754 psid

Electrical Requirements

24 VDC @ 1.3 Amp

Signal Input

4 - 20 mA

Leak Rate

ANSI/IIAR 3-2022 Seat Tightness Class 6

Specification

Enclosure: IP67/NEMA 6

Options

With or Without Actuator

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
Please configure part to display CAD

contact us