Network Connectivity - P2M Industrial Ethernet Network Node / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Fieldbus Protocol

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Network Connectivity - P2M Industrial Ethernet Network Node / Parker Pneumatic - Europe Network Connectivity - P2M Industrial Ethernet Network Node / Parker Pneumatic - Europe Network Connectivity - P2M Industrial Ethernet Network Node / Parker Pneumatic - Europe Network Connectivity - P2M Industrial Ethernet Network Node / Parker Pneumatic - Europe

Network Connectivity - P2M Industrial Ethernet Network Node / Parker Pneumatic - Europe

The P2M Industrial Ethernet node allows for a simple and cost efficient connection to any Industrial Ethernet network. It can connect three of our valve types: Moduflex, H Micro and all five sizes of H ISO valves (15407-2 & 5599-2) to Ethernet networks.

Technical Specifications

  • Application: for use with H Series ISO valves, H Micro valves and Moduflex valves
  • Fieldbus Protocol: EtherNet/IP, ProfiNET IO, EtherCAT, Ethernet Powerlink, Modbus TCP and CC-Link IE
  • Inputs/Outputs: Up to 24 piloted solenoids on H ISO and H Micro valves and 19 on the Moduflex valve
  • Options: No expansion option
  • Configuration: Up to 24 piloted solenoids on H ISO and H Micro, 19 piloted solenoids on Moduflex
  • Valve Type: Network Node
  • Media: N/A
  • Function: Valve End Plate
  • Actuation Type: Electrical - Industrial Ethernet Communication
  • Maximum Operating Temperature: 55 °C, 131 °F
  • Brand: Parker
  • Technology: Electronics
Safety Warning

Full Product Description

The P2M Industrial Ethernet node is a 24 digital outputs (pilot solenoids) modules allowing the connection of three of our valve ranges Moduflex Valve, H Series Micro and H Series ISO (5 sizes of 15407-2 & 5599-2) to the most popular industrial ethernet networks. It alows a low-cost network connection with easy integration and simple to use diagnostics.

Features / Benefits:
The product is designed to reduce the overall connection cost of the equipment, help eliminate the risk of missed-connection while reducing setup time and increase the inter-operability for ease of integration within exiting topology.

• Connectivity - The P2M Ethernet node can connect a Moduflex, H Series Micro or H Series ISO Valve standard or Universal manifold via industrial Ethernet Protocols. Valve configurations allows up to 19 pilot solenoids with Moduflex Valve and up to 24 pilot solenoids when used with H Series Micro & H Series ISO valves.

• Diagnostics – The P2M Ethernet node provides local diagnostic via LED’s and remotely via the Ethernet Network. Diagnostics such as voltage monitoring, temperature warnings, solenoid short circuit and communication error simplify diagnostics and support predictive maintenance.

• Easy Integration - The P2M Ethernet node offers an embedded Webpage for monitoring and configuring purposes. It offers ease of connection with the ability to select a quick start mode. Easy to configure and utilize with no dedicated tools required.

• Safe Power Capable – The P2M Ethernet node is “Safe Power Capable” which allows for test pulse (OSSD) compatibility and can be supplied auxiliary power from a safe output device following machinery directives.

• Suitable for use with EtherNet/IP, ProfiNET IO, EtherCAT, Ethernet Powerlink, Modbus TCP and CC-Link IE network protocols

Markets:
• In-Plant Automotive
• Packaging
• General industrial

Applications:
• Material Handling
• Vehicle Body Assembly
• Assembly Line
• End of Arm Tooling (EOAT)
• Automated Industrial Equipment

Related Documents

×
Products Fieldbus Protocol
P2M2HBVE12400 Ethernet/IP
P2M2HBVM12400 Modbus/TCP
P2M2HBVN12400 PROFINET
P2M2HBVT12400 EtherCAT
P2M2HBVW12400 PowerLink

687PDC
A87859