Agricultural Quick Coupling Interchange to OEM Brand Tractor Connections - Pioneer OEM Interchange Couplers and Male Tips | Product Series

Filter by

    No filters selected

Coupling Half

Competitor Part Number

Function

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Agricultural Quick Coupling Interchange to OEM Brand Tractor Connections - Pioneer OEM Interchange Couplers and Male Tips

Agricultural Quick Coupling Interchange to OEM Brand Tractor Connections - Pioneer OEM Interchange Couplers and Male Tips

Pioneer agricultural OEM quick coupling interchange products provide aftermarket couplers and nipples to connect with specific OEM style tractor and implement connectors. Wide selection of interchange styles.

Technical Specifications

  • Media: Hydraulic
  • Maximum Operating Pressure: 207 bar, 3000 psi
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Materials of Construction: Steel
  • Application: Hydraulics, Agriculture Equipment
  • Coupling Half: Coupler, Nipple
  • Valve Type: Poppet, Ball
  • Vacuum Pressure Rating: No
  • Body Size: 1/2 inch
  • Thread Size: Female NPTF, Female ORB
  • Connection Thread Size: 1/2"-14 NPTF inch, 3/4"-16 UNF inch, 7/8"-14 UNF inch
  • Brand: Pioneer
Safety Warning

Full Product Description

Pioneer agricultural products provide the most reliable and exacting aftermarket OEM interchanges in the industry. Couplers and nipples connect with specific OEM brand quick coupling styles. Agricultural male tip and female body interchange styles include: Allis Chalmers, J I Case, Ford, John Deere, International Harvester (CNH), and Massey - Ferguson.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Interchange Styles: Allis Chalmers, J I Case, Ford, John Deere, International Harvester (CNH), and Massey - Ferguson

Markets:
• Agriculture
• Aftermarket replacement, maintenance and repair

Features/Benefits:
• Wide range of coupling styles to interchange with major farm equipment brand implement male tips and female coupler bodies
• Male tips have hardened locking ball grooves to resist wear and provide protection from Brinelling
• Positive valve stop prevents flow checking for smooth performance

Applications:
• Tractor attachments / implements
• Agricultural farm equipment  
• Hydraulic Loaders
• Ag/mobile attachments

Related Documents

×
Products Coupling Half Competitor Part Number Function
5080-4 Nipple - Male Tip J I Case (old style) male tip A160884 Connects with J I Case A28542 coupler
5060-4 Nipple - Male Tip John Deere male tip RE-11447 Connects with John Deere AR47331 sleeve type couplers
5060-15 Nipple - Male Tip John Deere male tip (new style) AR93819 and (old style) AR30210 Connects with John Deere AR47331 sleeve type couplers
4056-4 Coupler - Female Socket John Deere (old style) coupler AR47331 Connects with John Deere AR30210 and Pioneer 5060-4 male tips
4056-15 Coupler - Female Socket John Deere (old style) coupler AR47331 and (new style) coupler RE15361 Connects with John Deere AR30210 and Pioneer 5060-4 male tips
5070-4 Nipple - Male Tip International Harvester male tip 1272770 Connects with International Harvester 544788R1 and Pioneer 4057-4 couplers
5070-16 Nipple - Male Tip International Harvester male tip 544787R91 Connects with International Harvester 544788R1 and Pioneer 4057-4 couplers
5077-4 Nipple - Male Tip International Harvester male tip 395151R1 Connects with International Harvester 395150-R1 (old style) couplers
5077-16 Nipple - Male Tip International Harvester male tip 395149R1 Connects with International Harvester 395150-R1 (old style) couplers
4057-4 Coupler - Female Socket International Harvester coupler 544788R1 Connects with International Harvester 544787R1 and Pioneer 5070-4 male tips
Pioneer 8010-4 Nipple - Male Tip Massey Ferguson male tip 242678M91 Compatible with couplers manufactured to accept ISO 5675 male tips
Pioneer 8010-4P Nipple - Male Tip Ford male tip D-3NN-B964A Compatible with couplers manufactured to accept ISO 5675 male tips
Pioneer 8010-15 Nipple - Male Tip Massey Ferguson male tip 1026700M91 Compatible with couplers manufactured to accept ISO 5675 male tips
Pioneer 8010-15P Nipple - Male Tip John Deere male tip AR94522 Compatible with John Deere couplers manufactured to accept ISO 5675 male tips
DR10008 Nipple - Male Tip John Deere male tip AR94522 Connects with John Deere couplers manufactured to accept ISO 5675 male tips

687PDC
687539