Pioneer Breakaway Clamps for 1/2" Body Size Agricultural Quick Couplings with Push - Pull / Double Acting Sleeves | Product Series

Filter by

    No filters selected

Compatible Coupling

Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pioneer Breakaway Clamps for 1/2 Body Size Agricultural Quick Couplings with Push - Pull / Double Acting Sleeves Pioneer Breakaway Clamps for 1/2 Body Size Agricultural Quick Couplings with Push - Pull / Double Acting Sleeves Pioneer Breakaway Clamps for 1/2 Body Size Agricultural Quick Couplings with Push - Pull / Double Acting Sleeves

Pioneer Breakaway Clamps for 1/2" Body Size Agricultural Quick Couplings with Push - Pull / Double Acting Sleeves

Pioneer Clamps for Agricultural Quick Couplings are designed to be used with push-pull type sleeves to allow the couplings to disconnect in a breakaway situation.

Technical Specifications

  • Compatible Coupling: Pioneer 4250, 8250, 8450, 9250
  • Accessories Included: Mounting Clamp
  • Kit Type: Clamp Kit
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Brand: Pioneer
Safety Warning

Full Product Description

Pioneer Breakaway Clamps are designed to be used with 1/2" body size agricultural quick couplings that have 1 1/2" diameter push-pull type sleeves. When the coupler female bodies are securely and properly installed in the clamp, the push-pull sleeve will allow the coupler and male tip to disconnect in a breakaway situation. This can help to avoid costly damage such as broken hose and mass fluid spillage. Single and double clamp styles are available.

Single Breakaway Clamp 5001-4 is compatible with these series Pioneer couplers:
• 4200, 8200
Double Breakaway Clamp 5006-4 is compatible with these series Pioneer couplers:
• 4200, 8200, 8450
Double Breakaway Clamp 9006-4 is compatible with 9250 Pioneer lever couplers

Markets:
• Agriculture
• Mobile Farm Equipment

Features/Benefits:
• When properly installed in the clamp, the coupling will disconnect and valves will automatically close in the case of a breakaway
• Pioneer Breakaway Clamps are compatible with 1/2" body size Pioneer agricultural couplers that have 1 1/2" diameter push-pull / double acting sleeves

Applications:
• Tractors and mobile equipment attachments
• Agricultural attachments requiring breakaway

Related Documents

×
Products Compatible Coupling Style
5001-4 4200 series, 8200 series Single
5006-4 4200 series, 8200 series, 8450 series Double
9006-4 9200 Series lever couplers Double

687PDC
687539