Diamond Seals | Parker NA
687519
687519

Diamond Seals

Parker Diamond Seals are designed to self-retain in molded or machined grooves.  They are custom molded to fit both round and complex groove paths with the potential to seal multiple ports with just one seal.

Parker Diamond Seals are designed to self-retain in molded or machined grooves. They are custom molded to fit both round and complex groove paths with the potential to seal multiple ports with just one seal.

Description
    Many seal alternatives have limited or no self-retention capabilities which can lead to rework, warranty, and customer dissatisfaction as a result of pinched or missing seals. Common seals and gaskets require wide grooves and flanges to ensure stable geometry and/or maintain adequate volume fill ratios. Wide flanges drive larger enclosures and reduce design flexibility.

    Parker Diamond Seals provide a high performance seal with superior compliance in narrow grooves to handle as-molded and as-cast tolerance variation. Optional integrated retaining ribs provide unmatched retention sufficient for the most demanding assembly line or shipping conditions. Diamond Seals function at much lower loads than gaskets for greatly reduced creep. Structural loads are carried through hard contact between mating components, preventing seal compression set from affecting bolt tension. For service, high-quality elastomeric seals come out quickly and cleanly. Diamond Seals can be molded in almost all Parker compounds and can be tailored to target the right balance of seal load, compli¬ance, chemical resistance, and temperature range.
Description

Performance Characteristics

Polymer Material Options

Nitrile Butadiene Rubber (NBR, XNBR)
Polychloroprene Rubber (CR, Neoprene)
Ethylene Acrylate Rubber (AEM)
Ethylene Propylene Rubber (EPM, EPR, EPDM)
Fluorocarbon Rubber (FKM, FPM)
Fluorosilicone Rubber (FVMQ)
Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
Polyacrylate Rubber (ACM)
Silicone Rubber (VMQ, PVMQ)
Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)

Thermal Application Type

Low and High Temperature (< -30°C, > 121°C)

For Fluid Type

Ultra Broad Range

Industry

General

Application

Motorcycle Fuel Systems
Diesel Engines
Fuel Cells
Military Handheld Radios
RFID Enclosures
Portable Dialysis Equipment
Numerous Other Applications

Durometer

45 to 90 Shore A

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...

contact us