Grommets | Parker NA
687519
687519

Grommets

Parker's Grommets are used in a wide range of applications where wires, hoses or components pass through structural members.  Grommets protect components from damage due to rubbing, vibration, or abrasion.

Parker's Grommets are used in a wide range of applications where wires, hoses or components pass through structural members. Grommets protect components from damage due to rubbing, vibration, or abrasion.

Description
    Parker's Rubber Grommets are used in a wide range of applications where wires, hoses or components pass through structural members. Grommets protect components from damage due to rubbing, vibration, or abrasion. Utilizing Parker's wide range of materials and design expertise Parker's Grommets can withstand a wide range of environments.

    Benefits:
    • Design optimized to fit application needs
    • Material selection to meet application requirements
Description

Performance Characteristics

Polymer Material Options

Nitrile Butadiene Rubber (NBR, XNBR)
Polychloroprene Rubber (CR, Neoprene)
Ethylene Acrylate Rubber (AEM)
Ethylene Propylene Rubber (EPM, EPR, EPDM)
Fluorocarbon Rubber (FKM, FPM)
Fluorosilicone Rubber (FVMQ)
Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)

Thermal Application Type

Low and High Temperature (< -30°C, > 121°C)

For Fluid Type

Ultra Broad Range

Industry

General

Application

Various

Durometer

45 to 90 Shore A

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...

contact us