Low Drag D-Rings | Parker NA
687519
687519

Low Drag D-Rings

Parker's Low Drag D-rings provide a cost effective alternative to traditional sealing in radial seal applications where low friction environments are critical.  D-Rings can be used in static, reciprocating or oscillating applications.

Parker's Low Drag D-rings provide a cost effective alternative to traditional sealing in radial seal applications where low friction environments are critical. D-Rings can be used in static, reciprocating or oscillating applications.

Product Overview
Description
    Parker's Low Drag D-Rings are designed to provide lower frictional drag force than commonly used loose seals of the same width. Tests performed on actual parts show Parker's Low Drag D-Rings offer between 30% and 70% re¬duction in drag versus commonly used molded seals. With bidirectional sealing capability, machined Low Drag D-Rings with relief can be used in a wide range of ap¬plications. The rectangular base of our Low Drag D-Rings offers stability as the piston or rod oscillates, preventing seal rolling and the leaks or seal failures commonly associated with a rolled or twisted seal. Machined Low Drag D-Rings also eliminate the potential for leakage which can appear at molded seal parting lines in dynamic applications. Machined Low Drag D-Rings frequently provide a cost advantage com¬pared with traditional seals. Due to the unique manufacturing process, larger Low Drag D-Rings can be produced at a lower cost than comparable molded seals. Assemblies that use elastomer-sealed pistons can benefit from Low Drag D-Rings. Low Drag D-Rings can be used in automotive and heavy-duty pow¬ertrains, as well as any reciprocating or sliding application where low-drag seal¬ing is important.
Tech Specifications
Description

Performance Characteristics

Polymer Material Options

Ethylene Acrylate Rubber (AEM)
Fluorocarbon Rubber (FKM, FPM)

Thermal Application Type

Low and High Temperature (< -30°C, > 121°C)

For Fluid Type

Transmission Fluid
Gasoline
Diesel
Gear Oil

Industry

Automotive

Application

Clutch
Transmissions
Differentials

Durometer

70 to 90 Shore A

Product Support

contact us