Mud Motor Boots | Parker NA
687519
687519

Mud Motor Boots

Parker's Mud Motor Boots sealing technology improves drilling productivity by extending the in hole drill time for the most severe wells. In initial field trials Parker's Boots reduced the failure rate of drilling boots to zero.

Parker's Mud Motor Boots sealing technology improves drilling productivity by extending the in hole drill time for the most severe wells. In initial field trials Parker's Boots reduced the failure rate of drilling boots to zero.

Product Overview
Description
    Parker's Mud Motor Boots sealing technology improves drilling productivity by extending the in hole drill time for the most severe wells. Parker offers many advanced HNBR materials with high tear resistance. The compounds have been evaluated at 350˚ F and have been characterized using drill-site obtained muds to verify compatibility. In initial field trials Parker's Boots reduced the failure rate of drilling boots to zero.
Tech Specifications
Description

Performance Characteristics

Polymer Material Options

Nitrile Butadiene Rubber (NBR, XNBR)
Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)

Thermal Application Type

Low and High Temperature (< -30°C, > 121°C)

For Fluid Type

Drilling Mud (oil and water based)

Industry

Oil & Gas

Application

Downhole Drilling

Durometer

60 to 80 Shore A

Product Support

contact us