Railcar Manway Gasket for FDA Applications | Parker NA
687519
687519

Railcar Manway Gasket for FDA Applications

Parker recommends its FDA approved materials for food cargos. For more aggressive fluids view our Material Selection chart. Reusable up to 30 times/ 1 year, NARs reduced by 95%, no retorque required, competitively priced, impact wrench approved.

Parker recommends its FDA approved materials for food cargos. For more aggressive fluids view our Material Selection chart. Reusable up to 30 times/ 1 year, NARs reduced by 95%, no retorque required, competitively priced, impact wrench approved.

Select attributes to refine your product search.
Product Overview
Description
    Parker's Sure Torque manway gasket design will improve system performance, simplify assembly and lower your total system cost. Featuring an over-molded stainless steel compression limiter, The Sure Torque manway gasket comes in a number of specially engineered compounds to meet most chemical and environmental requirements. The highly efficient and rugged design of the Sure Torque manway gasket provides unparalleled value and safety. No other gasket performs as well, as long or provides the exponential system savings.

    Parker's Sure Torque manway gasket has the following benefits:

    • Eliminates 95% of the leading causes of Non-Accident Releases (NARs):
    • Stainless-Steel Compression Control:
    o Approved for impact wrenches
    o No need to re-torque – resulting in less labor hours, less incidence of injury, and less time exposed to the elements
    o No over-torqueing possible – preventing the potential of ruptured gaskets which results in less tank car maintenance repairs
    o Impossible to drop into the tank car – no need to “fish” out gaskets
    • Geometrically designed seal:
    o Long life (tested up to 30 uses)
    o Easy replacement/ no residue to scrape off/ no damage to nozzle

    Parker offers the following FDA approved elastomers:
    • EPDM (EJ590-70) – A white material that offers good temperature resistance – having a range of -65°F to 300°F. This material is the recommended material for optimal steam and water resistance and also has excellent ozone resistance. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.
    • Nitrile (N1069-70) – A black colored material that offers a temperature range of -30°F to 200°F. This material has excellent wear resistance – but is not as resistant to ozone as the other materials offered. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.
    • EPDM (E3609-70) – A black material that offers good temperature resistance – having a range of -65°F to 300°F. This material is the recommended material for optimal steam and water resistance and also has excellent ozone resistance. This material also has slightly better abrasion resistance than the white EPDM. This material is acceptable for repeated use with dry food, repeated use in contact with aqueous food, repeated use in contact with fatty foods, and for use with milk or edible oils.

    For further specifics on our materials or should you have any additional materials requirements, please feel free to contact Parker.
Tech Specifications
Description

Performance Characteristics

Elastomer

Nitrile (NBR)
Ethylene Propylene Rubber (EPDM)

Minimum Operating Temperature

-30 °F

Maximum Operating Temperature

250 °F

For Fluid Type

Various

Application

Railcar Manway

Inside Diameter

20 inch

Durometer

70 Shore A

Product Support

contact us