Precision Filter Regulator - P3EA632 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Precision Filter Regulator - P3EA632

Precision Filter Regulator - P3EA632

P3RA632 is a combined particulate filter/precision regulator.

Technical Specifications

  • Product Type: Precision Filter/Regulator
  • Port Size: 1/4 inch
  • Port Type: NPT, BSPP
  • Ratio: n/a
  • Flow Rate: 25 SCFM @ 100 psig supply, 152.4 dm3/sec @ 7 bar
  • Operating Temperature: -40 to 160 °F, -40 to 71 °C
  • Maximum Inlet Pressure Rating: 250 psig, 17 bar
  • Pressure Control Sensitivity: 0.036 psig, 0.003 bar, 1 inch-H20, 2.54 cm-H20
  • Pressure Control Range: 0.5 to 30 psig, 1 to 60 psig, 2 to 120 psig, 0.03 to 2 bar, 0.07 to 4 bar, 0.14 to 8.2 bar
  • Body Material: Aluminum
Safety Warning

Full Product Description

The Parker P3RA632 is a combined particulate filter and precision regulator with an integral 5 micron element that is uniquely suited for harsh conditions.

Markets:
• Factory Automation
• Automotive
• Heavy Industries

Features/Benefits:
• Minimizes space
• External epoxy finish and brass free construction
• Ideally suited for harsh and demanding corrosive applications
• Easy to configure

Applications:
• General Industrial
• Packaging
• Conveyance
• Production Lines
• Assembly

Related Documents

×
Products

687PDC
687577