Nylon Tubing - NR Series | Product Series

Filter by

    No filters selected

Order Size

Color

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nylon Tubing - NR Series

Nylon Tubing - NR Series

High Strength Nylon Tubes - NR Series Polyamide Tubing features low moisture absorption and better chemical resistance than Series N Nylon Tubing.

Technical Specifications

  • Specifications Met: n/a
  • Application: Fluid Handling, Industrial Manufacturing, Marine, Pneumatics
  • Tube Inside Diameter: 0.073 to 0.375 inch, 1.9 to 9.5 mm
  • Tube Outside Diameter: 1/8 to 1/2 inch, 3.2 to 12.7 mm
  • Maximum Operating Pressure: 625 psi, 43.1 bar
  • Minimum Burst Pressure: 1500 to 2500 psi, 103.4 to 172.4 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -51 °C, -60 °F
  • Minimum Bend Radius: 3/8 to 2-1/2 inch, 9.5 to 63.5 mm
  • Compatible Fitting: Compress-Align®, Compression, Fast & Tite®, Flow Controls, Hi-Duty, TrueSeal™, Prestolok®
  • Media: Air, Hydraulic Fluids, Lubricants, Fuels (Oil), Water
  • Color: Natural, Black, Blue, Gray, Green, White, Purple, Orange, Red, Yellow
  • Weight: 0.003 to 0.045 lb/ft, 0.004 to 0.067 kg/m
  • Cover Color: n/a
  • Length per Package: 76.2 to 152.4 mm, 250 to 500 ft
  • Tube Material: Polyamide (PA)
  • Cover Material: n/a
  • Size: -2 to -8
Safety Warning

Full Product Description

NR Series High Strength Semi-Rigid Nylon Tubing features a high tensile strength and excellent coupling retention in high pressure, temperature and vibration environments. Sometimes this tubing is referred to as “hard nylon tubing” because it stiffer than standard nylon tubing. It is manufactured from high grade nylon resin.   Tubing resists high ambient temperatures making it suitable for applications that involve high-pressure pneumatics and oils, in lubrication systems, for marine control systems and in process lines for chemicals.

Markets:  
• Industrial
• Marine
• Fluid Handling
< br/>Features/Benefits:
• High grade nylon resins without the addition of plasticizers for higher pressure tubing applications
• Better chemical resistance than Series N, good resistance to high ambient temperature and low moisture absorption for superior performance
• High tensile strength and excellent coupling retention in high pressure, temperature and vibration environments

Applications:
• High-pressure pneumatics and oils
• Lubrication systems
• Marine control systems
• Process lines for chemicals
• For tube support, use reference Catalog 4660 Tubing/Fitting Compatibility Chart

Technical Specifications:
• Working and burst pressures rated at 73°F (23°C)
• The wall thickness is for reference only
• Packaged on 100 ft reel - contact Customer Service for more package quantities

Related Documents

×
Products Order Size Color Standard Pack Qty (ft)
NNR-2-017 1/8 Natural 500
NNR-2-026 1/8 Natural 500
NNR-3-024 3/16 Natural 500
NNR-3-039 3/16 Natural 500
NNR-4-035 1/4 Natural 250
NNR-4-050 1/4 Natural 250
NNR-5-040 5/16 Natural 250
NNR-6-048 3/8 Natural 250
NNR-6-075 3/8 Natural 250
NNR-8-062 1/2 Natural 250
NNR-8-075 1/2 Natural 250
NBR-2-017 1/8 Black 500
NBR-2-026 1/8 Black 500
NBR-3-024 3/16 Black 500
NBR-3-039 3/16 Black 500
NBR-4-035 1/4 Black 250
NBR-4-050 1/4 Black 250
NBR-5-040 5/16 Black 250
NBR-6-048 3/8 Black 250
NBR-6-075 3/8 Black 250
NBR-8-062 1/2 Black 250
NBR-8-075 1/2 Black 250

687PDC
687563