The Catch-All series provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.
Sporlan Type Replaceable Cores and Filters primary purpose is to provide unparalleled control of the most harmful contaminants in HVAC & R systems. Moisture, acids, and solid debris are effectively captured to ensure the long life, efficiency, and capacity of today’s high performance air-conditioning and refrigeration systems. The cores can remove moisture, acids, dirt, and contaminants. The filter will remove solid contaminants in the piping following installation.
Markets: • Refrigeration • Air Conditioning • Tranportation Air-conditioning and Refrigeration • Industrial Refrigeration • Specialty & Ultra-low Temperature Refrigeration
Features/Benefits: • Replaceable pleated filter elements • Replaceable pleated filter elements can be used with desiccant cores for clean-up after burnout, if certain precautions are followed • Highly effective filtration at low cost • Low pressure drop due to a large filtering area • Replaceable Cores provide complete contaminant control to protect and extend system life and ensure system reliability • Replaceable Cores high performance desiccant package provides high water & acid capacity • Porous molded Replaceable Core provides excellent filtration of solid debris for TEV and compressor protection • Replaceable Cores models available with activated charcoal for use during system clean-up
Applications: • Air Conditioning – Residential, Heat Pumps, Commercial, Industrial, Chillers • Refrigeration – Rack systems, Freezers, Walk in units, Split systems • Transportation – Trucks, Containers • Industrial Refrigeration
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...