Performance Characteristics
Please Configure for Model Number
ODF Copper
Forged Brass
R1021E
LESS COIL
-40 °C
-40 °F
82 °C
180 °F
Stainless Steel
EPDM
EPDM
150, 50, 125 psi
10, 14, 18, 22, 26, 34 inch
2-Way or Diaphragm Hung
Diaphragm Hung, Diaphragm Pivoted Edge, Diaphragm Offset Pilot
Normally Open or Normally Closed
250 or 225 psig
Glycol
180 °F
NA
NA
NA
-40 °F