Solenoid Valves for Secondary Coolant Glycol Parts | Parker NA
840599
687475

Solenoid Valves for Secondary Coolant Glycol Parts

Sporlan solenoid valve parts' primary purpose is to provide replacement parts for existing product.

Select attributes to refine your product search.
Product Overview
Description
    Sporlan offers a wide array of high quality replacement. Each Solenoid parts kit is factory tested to ensure trouble-free performance.

    Markets:
    • Refrigeration

    Features and Benefits:
    • Class F coils
    • It has extended copper connections.
    • It has a forged brass body
    • Synthetic seating material for tight closing at lower pressure drop

    Applications:
    • Refrigeration – Cases, Freezers, Walkin units, Self-contained units

    For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
Tech Specifications
Description

Performance Characteristics

Model Number

Please Configure for Model Number

Connection Type

ODF Copper

Body Material

Forged Brass

Product Series

R1021ER

Application

PARTS KIT

Minimum Liquid Temperature

-40 °C
-40 °F

Maximum Liquid Temperature

82 °C
180 °F

Spring Material

Stainless Steel

Diaphragm Material

EPDM

Seal Material

EPDM

Maximum Pressure Differential

150, 50, 125 psi

Connection Size

10, 14, 18, 22, 26, 34 inch

Product Style

2-Way or Diaphragm Hung
Diaphragm Hung, Diaphragm Pivoted Edge, Diaphragm Offset Pilot

Function

Normally Closed or Normally Open

Maximum Operating Pressure

250 or 225 psig

Product Support

contact us