Sporlan Electronic Refrigeration Controllers | Parker NA
840599
840599

Sporlan Electronic Refrigeration Controllers

The Sporlan Kelvin II Series valve controllers provide unmatched control of electric valves for a variety of applications.

Select attributes to refine your product search.
Description
    The superheat control provides true pressure / temperature superheat control via an EEV utilizing Sporlan’s unique control algorithms, while the subcool control replaces mechanical subcooling that combines liquid temperature control AND minimum superheat control. The temperature and pressure controls allow precise control of air temperature and pressure using electric valves (SDR and CDS). Chiller and Secondary Fluid controls are also available. The Kelvin II controller line boasts both integrated and remote display options, networking capability, Auto PID and simple setup and operation.
Description

Performance Characteristics

Controller Type

Standalone Controller with Display

Display Type

Digital LED

Communication Port Type

RS485
Modbus

Number of Inputs

6

Number of Outputs

2

Input Voltage

22 to 26.6 VDC
20 to 26 VAC

Operating Humidity

0 to 95 % Relative Humidity (Non-Condensing)

Maximum Operating Temperature

158 °F

Minimum Operating Temperature

-40 °F

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
Please configure part to display CAD

contact us