Performance Characteristics
Please configure for Model Number
Normally Closed with Check Valve Solenoid
E
ODF Solder
700 psi (maximum rated pressure)
500 psi (maximum rated pressure)
Not Provided
n/a
Manual Lift Stem
3/16 inch
5/16 inch
19/32 inch
9/32 inch
7/16 inch
MKC-1 *Not Included
MKC-2 *Not Included
3/8 inch
1/2 inch
5/8 inch
7/8 inch
High Pressure
n/a