Sporlan OEV | Parker NA
840599
840599

Sporlan OEV

The Sporlan Type OEV valves are the latest line of unipolar electric expansion valves that will help achieve the optimal balance between performance and cost.

Select attributes to refine your product search.
Description
    The Sporlan Type OEV valves are the latest line of unipolar electric expansion valves that will help achieve the optimal balance between performance and cost. The OEV valve family offers 5 port sizes to cover a wide range of capacities.

    Markets
    • Food Service Refrigeration
    • Commercial Refrigeration
    • Transportation Air-conditioning and Refrigeration

    Features/Benefits
    • Advanced unipolar electric expansion valves for refrigeration and light commercial air conditioning systems
    • Highly engineered bleak design for oil-less applications
    • Analogous capacities to respective SER-AA to SER-DS electric expansion valves
    • Optimized stator design for maximum corrosion resistance
    • Minimal flow restriction construction (15 tons R-410A)
    • Innovative needle design for consistency and high life cycles

    Applications
    • Light Commercial Air Conditioning

    For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
Description

Performance Characteristics

Model Number

Please Configure for Model Number

Port Size

AA
A
B
C
D

Connection Size

2x2 (ODF)
3x4 (ODF)
4x7 (ODF)

Additional Options

Coils - Available Separately

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...

contact us