The Sporlan Type C thermostatic expansion valves have a brass bar stock body. The C valve has SAE connections. It is available with adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance.
Historical Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration
• Ultra Low Temp Applications
Features and Benefits:
• Permanent Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the C valves is 450 psi (31 bar)
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 2 to 10 tons R-22
• Transportation
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
Performance Characteristics
Ultra Low Temp Refrigeration
Low Temp Refrigeration
Commercial Refrigeration
Air Conditioning
De- Super Heating Charge
C-Valve
R-22
R-407C
R-407A
R-134A
R-12
R-401A
R-409A
R-404A
R-502
R-408A
R-507
R-402A
GP35
GP
ZP
Z
C
CP60
ZPM
CP65
L2
CP100
GA
X
L1
CP115
ZP40
CP85
GP15
2 to 8 ton
1/2 to 3/8 inch SAE
1/2 to 5/8 inch (SAE)
31 bar
450 psi
Externally Equalized
Internally Equalized
1.524 m
3.048 m
6.096 m
5 ft
10 ft
20 ft
80 Mesh Removable
83