Sporlan Type H valve is a brass bar body, externally adjustable valve available with either ODF solder or FPT flange connections. The thermostatic element is replaceable, and the inlet connection has a permanent 16 mesh strainer. The FPT flange connection requires the Sporlan K-1178 adapter kit. This valve type provides the smallest capacity TEV's with flange connections, and it is designed for both air conditioning and refrigeration applications.
Historical Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration
Features and Benefits:
• Permanent Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the H valves is 450 psi (31 bar)
Applications:
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 2-1/2 to 20 tons R-22
• Transportation
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
Performance Characteristics
Air Conditioning
Refrigeration
Transportation
Industrial Refrigeration
H-Valve
R-22
R-407C
R-407A
R-134A
R-12
R-401A
R-409A
R-404A
R-502
R-408A
R-507
R-402A
C
Z
ZP
X
CP
VGA
1-1/2 to 20 ton
1/2 to 7/8 inch
5/8 to 1-1/8 inch
29 bar
300 psi
Externally Equalized
Internally Equalized
1.524 m
5 ft
Permanent 16 Mesh
33