Sporlan Type RC valve is a small brass body, externally adjustable valve with balanced port construction. The RC valves are available for replacement of types CBI and CBBI valves. These valves contain internal check valves to allow reverse flow on heat pump applications. This eliminates the need for an external check valve piped around the TEV for reverse flow. The RC valve can be used on heat pump and air conditioning (cooling only) applications. This allows you to reduce inventory by using the same valve to replace the I, BI, and BBI valves. The RC valves can even be used to replace the RI valve (non-RPB versions only).
Markets:
• Air Conditioning
• Heat Pump Applications
Features and Benefits:
• Optional Inlet strainer
• Can be applied in bi-directional applications
• Can operate over widely varying operating conditions
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• ODF Solder, SAE Flare, and Chatleff Connections available
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial
• Capacity Ranges from 1 to 6 tons R-22
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
Performance Characteristics
Please Configure for Model Number
Air Conditioning
Outdoor Chiller
RC- Valve
R-22
R-410A
CP100
GA
CP180
ZP180,
N
40 °F (nom)
5 °C (nom)
100 °F (nom)
37.8 °C (nom)
60 psi (nom)
100 psi (nom)
6 bar (nom)
11 bar (nom)
1 to 6 ton
Chatleff
3/8 to 1/2 inch ODF
3/8 to 1/2 inch SAE
Chatleff
3/8 to 5/8 inch (ODF)
1/2 inch (SAE)
31 bar
48.3 bar
450 psi
700 psi
1/4 inch (ODF)
1/4 inch (SAE) Flare
1/8 x 24 inch with 1/4" SAE Flare
Externally Equalized
0.762 m
1.524 m
30 inch
60 inch
100 Mesh Removable
43
45
No Adapter Kit
Internal Check Valve