Sporlan Type W thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet. This valve has nominal capacities of 135
The Sporlan Type W thermostatic expansion valves have a cast bronze body, dual port semi-balanced design, flange connections, and inlet strainer. They are available with adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance
Markets: • Air Conditioning • Refrigeration • Industrial Refrigeration
Features/Benefits: • Inlet strainer • Synthetic seating surface • Thermostatic charges available to match system conditions • Available with external equalizer • Design working pressure for the V valves is 400 psi (27.6 bar)
Applications: • Air Conditioning - Commercial, Industrial, Mostly used on Chillers • Refrigeration • Capacity 135 and 180 tons R-22 For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...