Performance Characteristics
Please Configure Part for Model Number
3-Way Hot Gas Defrost Valve
3-Way Split Condenser Valve
3-Way Heat Reclaim Valve
3-Way Heat Reclaim Valve-HP
10G
12D
16D
8D
B5
0.625 to 2 inch
n/a
MKC-1 *Not Included
n/a
5/8 to 2-1/8 inch
n/a
ODF Solder
n/a
1/4 inch (SAE)
1/4 inch (ODF)
7/8 inch (Discharge)
n/a
1-3/8 inch (Suction)
1-1/8 inch (Suction)
n/a
1-3/8 inch (Evaporator)
1-1/8 inch (Evaporator)
n/a
31 to 45 bar
450 to 650 psi
10 W
n/a
BP- Single Condenser Mode-Energized
BP- Normal (Outside) Condenser- De-Energized
No BP- Normal (Outdoor) Condenser- De-Energized
No BP- Single Condenser- Energized
24 VAC 50/60Hz
120 VAC 50/60Hz
208-240 VAC 50/60Hz
120-208-240 VAC 50/60Hz (available at additional charge)
High Pressure
n/a
Conduit Boss (No Additional Charge) or Junction Box (No Additional Charge)
n/a
n/a
n/a
115.556
-40 °C
Motor Assembly Above Horizontal
Electric
Brass
n/a
n/a