ZoomLock MAX | Parker NA
840599
840599

ZoomLock MAX

ZoomLock MAX refrigerant press fittings provide a faster, cleaner, safer connection using a braze-free, flame-free, refrigerant piping solution for HVACR systems.

Select attributes to refine your product search.
Description
    Parker ZoomLock MAX refrigerant press fittings allow the contractor to successfully make leak-free connections with a press fitting system without the use of a brazing torch. ZoomLock MAX refrigerant press fittings reduce installation costs, is more repeatable than brazing, improves system cleanliness, and creates secure leak-free copper tube connections. ZoomLock MAX refrigerant press fittings have a 15-year warranty and no crimp gauge needed to provide a safe secure connection. To find a ZoomLock MAX distributor visit https://discover.parker.com/ZoomLockMAXdistributors.

    Markets:
    • Air Conditioning
    • Refrigeration
    • Transportation
    Features and Benefits:
    • Less equipment and no gas needed
    • Safer conditions, no fire hazards
    • No hot work permits required
    • More environmentally friendly
    • No solder related quality issues
    • More flexible access to job sites
    • No need to nitrogen purge
    Applications:
    • Heat Pumps
    • Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
    • Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
    • Pipe sizes range from 1/4” to 1 1/8”
    • Transportation

    For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
Description

Performance Characteristics

Minimum Burst Pressure

2100 psi

Maximum Operating Temperature

250 F

Minimum Operating Temperature

-40 °F

Maximum Operating Pressure

700 psi

O-Ring Material

HNBR

Refrigerant Type

32
125
134A
290
404A
407A
407C
407F
407H
410A
417A
421A
422B
422D
427A
438A
444A
447A
447B
448A
449A
450A
452A
452B
452C
454A
454B
454C
457A
459A
507A
513B
600A
718
1234yf
1234ze
HYCOOL 20

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
Please configure part to display CAD

contact us