ZoomLock Push - Removable | Parker NA
840599
840599

ZoomLock Push - Removable

ZoomLock Push - Removable new tool-free refrigerant fittings provide a faster, cleaner, safer connection using a braze-free, flame-free, refrigerant piping solution for HVAC/R systems.

Select attributes to refine your product search.
Description
    Parker ZoomLock Push is a tool-free design that allows the contractor to successfully make leak-free connections without the use of a brazing torch or other tools. ZoomLock Push reduces installation costs, is more repeatable than brazing, improves system cleanliness, and creates secure leak-free tube connections without requiring press tools for installation.

    Markets:
    • Air Conditioning
    • Refrigeration
    • Transportation
    Features and Benefits:
    • Less equipment and no gas needed
    • Safer conditions, no fire hazards
    • No hot work permits required
    • More environmentally friendly
    • No solder related quality issues
    • More flexible access to job sites
    • No need to nitrogen purge
    Applications:
    • Heat Pumps
    • Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
    • Refrigeration - Cases, Coolers, Walk in Coolers, Freezers
    • Pipe sizes range from 1/4" to 7/8"
    • Transportation

    For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
Description

Performance Characteristics

Refrigerant Type

R-22
R-32
R-134A
R-290
R-404A
R-407A
R-407C
R-407F
R-410A
R-448A
R-449A
R-507
R-600A

Maximum Operating Temperature

250 °F
121 °C

Maximum Operating Pressure

870 psi
60 bar

Minimum Burst Pressure

4355 psi
300 bar

Vacuum Pressure Rating

200 Microns

External Leak Rate

< 0.1 ounce of Helium per year at Operating Pressure Range

Vibration Resistance

Conforms to UL109

Body Material

Brass

O-Ring Material

Chloroprene

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
Please configure part to display CAD

contact us