Medium Pressure Inline Filter 12CS/50CS Series | Product Series

Filter by

    No filters selected

Flow Rate

Micron Rating

Seal Material

Bypass Valve Pressure Rating

Port Connection Type

Indicator Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Inline Filter 12CS/50CS Series

Medium Pressure Inline Filter 12CS/50CS Series

The Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series are the Smart Alternative to Spin-on Cans. Max allowable operating pressure of 500 PSI/34.5 Bar and capable of flows up to 50 GPM/190 LPM depending on viscosity.

Technical Specifications

  • Mounting Style: Inline
  • Pressure Rating: 500 psi, 34.5 bar
  • Flow Rate: 25.0 gal/min, 95.0 L/min, 55.0 gal/min, 208.0 L/min
  • Micron Rating: 02Q Microglass, 05Q Microglass, 10Q Microglass, 20Q Microglass
  • Seal Material: Nitrile, Fluorocarbon
  • Bypass Valve Pressure Rating: 50.0 psid, 3.5 bar, 25.0 psid, 1.7 bar
  • Port Type: SAE-12 integral threads, 3/4" NPT integral threads, 1-1/4" NPT integral threads, SAE-20 integral threads, SAE-16 integral threads, 1" NPT integral threads, 1-1/2" NPT integral threads, SAE-24 integral threads
  • Indicator Type: Analog with 12 inch flying leads, left, Electrical with 12 inch flying leads, right, Visual with push to test, right, Visual with push to test, left, No indicator, Electrical with 12 inch flying leads, left, Analog with 12 inch flying leads, right
  • Indicator Pressure Setting: 50.0 psid, 3.5 bar, 25.0 psid, 1.7 bar
  • Options: No options, Drain port
  • Housing Material: Bowl - wrought aluminum; Head - cast aluminum, Bowl - cast aluminum; Head - cast aluminum, Aluminum
  • Filter Element Type: Coreless
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 225.0 °F, 107.0 °C
  • Weight: 3 lbs (1.4 kg), 6 lbs (2.7 kg)
  • Compatible Element: 940765Q, 940764Q, 940763Q, 940762Q, 940816Q, 940817Q, 940818Q, 940819Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter
Safety Warning

Full Product Description

Prior to the availability of Parker's 12CS/50CS filter series, applications were restricted by limitations of a spin-on can or were forced into the higher cost range of high pressure filters. Spin-on cans disposed of each year in North American Landfills total over 500,000,000! The wasteful can also contains 30,000,000 gallons of discarded residual waste oil, and 250,000 tons of scrap metal. All can waste amounts to very expensive disposal costs and environmental concerns. The need for economical, medium pressure range filters with patented Microglass elements have been met by Parker.

Parker engineers have developed an innovative alternative to the age-old spin-on style can. The Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series design provides all of the benefits of high efficiency, long life Microglass filtration, without the negative environmental impact. The new environmentally-friendly 12CS and 50CS hydraulic filters feature a reusable bowl and a patented filter element constructed of reinforced polymer end caps, microglass media, and polymer pleat support. Along with the features already mentioned, Parker engineers have incorporated a unique differential indicator with no external oil ways that also reduces any environmental concerns.

The element core is permanently attached as part of the filter bowl. When replaced, the element reduces costs, eliminates hot drain requirements, can be easily incinerated, and is better-suited for most landfills.

The 500 psi filters are rated up to 50 gpm, with premium Microglass elements as standard offerings. The patented element design also prevents filter operation if the proper element is not in place.

Economical, Ruggedly Designed, and Environmentally Friendly, the Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series is an ideal filtration solution for many hydraulic systems needs.

Features and Benefits:
• Spin-on Assembly with Reusable Bowl is an Improved, Cost-Effective Design and Easy to Maintain
• Patented Coreless Non-Metallic Microglass Element Reduces Disposal Costs and Environmental Impact
• 500 PSI Operating Pressure Withstands Pressure Surges for Application Versatility
• Permanent Core as part of Bowl Assembly
• Zero Leakage Bypass Valve
• Drip Edge to Avoid Moisture Collection
• Flow Diverting Overmolded Top Endcap Provides Head/Bowl Seal
• Analog or Switch Indicator Option for Predictive Maintenance
• Indicators Sense Delta P with No External Oil-Ways
• Rugged Design for Mobile Applications
• Upgrade for Spin-on Can Applications Available
• Low Cost Manifold Mount Option Available

Typical Applications:
• Mobile Ag
• Mobile Construction
• Material Handlers
• Aerial Lifts
• Pilot Lines
• Charge Pump Hydrostatic Drives
• Industrial Power Units
• Machine Tools
• Joy Stick Controls

Related Documents

×
Products Flow Rate Micron Rating Seal Material Bypass Valve Pressure Rating Port Connection Type Indicator Type Options
12CS202QEBALKS121 25 gpm (95 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Analog with 12 inch flying leads, left No options
12CS202QEBEKS121 25 gpm (95 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Electrical with 12 inch flying leads, right No options
12CS202QEBMGS121 25 gpm (95 lpm) 02Q Microglass Nitrile 25 psid (1.7 bar) SAE-12 integral threads Visual with push to test, right No options
12CS202QEBMKS121 25 gpm (95 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, right No options
12CS202QEBMLGS121 25 gpm (95 lpm) 02Q Microglass Nitrile 25 psid (1.7 bar) SAE-12 integral threads Visual with push to test, left No options
12CS202QEBMLKS121 25 gpm (95 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, left No options
12CS202QEBNGS121 25 gpm (95 lpm) 02Q Microglass Nitrile 25 psid (1.7 bar) SAE-12 integral threads No indicator No options
12CS202QEBNKN121 25 gpm (95 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads No indicator No options
12CS202QEBNKS121 25 gpm (95 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads No indicator No options
12CS202QEVNKN121 25 gpm (95 lpm) 02Q Microglass Fluorocarbon 50 psid (3.5 bar) 3/4" NPT integral threads No indicator No options
12CS205QEBEKS121 25 gpm (95 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Electrical with 12 inch flying leads, right No options
12CS205QEBELKN121 25 gpm (95 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads Electrical with 12 inch flying leads, left No options
12CS205QEBELKS121 25 gpm (95 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Electrical with 12 inch flying leads, left No options
12CS205QEBMKS121 25 gpm (95 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, right No options
12CS205QEBMLGN121 25 gpm (95 lpm) 05Q Microglass Nitrile 25 psid (1.7 bar) 3/4" NPT integral threads Visual with push to test, left No options
12CS205QEBMLGS121 25 gpm (95 lpm) 05Q Microglass Nitrile 25 psid (1.7 bar) SAE-12 integral threads Visual with push to test, left No options
12CS205QEBMLKN121 25 gpm (95 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads Visual with push to test, left No options
12CS205QEBMLKS121 25 gpm (95 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, left No options
12CS205QEBNKN121 25 gpm (95 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads No indicator No options
12CS205QEVALKS121 25 gpm (95 lpm) 05Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-12 integral threads Analog with 12 inch flying leads, left No options
12CS205QEVMKS121 25 gpm (95 lpm) 05Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, right No options
12CS205QEVMLKS121 25 gpm (95 lpm) 05Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, left No options
12CS210QEBALKS121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Analog with 12 inch flying leads, left No options
12CS210QEBEKN121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads Electrical with 12 inch flying leads, right No options
12CS210QEBEKS121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Electrical with 12 inch flying leads, right No options
12CS210QEBELKN121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads Electrical with 12 inch flying leads, left No options
12CS210QEBELKS121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Electrical with 12 inch flying leads, left No options
12CS210QEBMGS121 25 gpm (95 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-12 integral threads Visual with push to test, right No options
12CS210QEBMKS121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, right No options
12CS210QEBMLGS121 25 gpm (95 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-12 integral threads Visual with push to test, left No options
12CS210QEBMLKN121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads Visual with push to test, left No options
12CS210QEBMLKS121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, left No options
12CS210QEBNGN121 25 gpm (95 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) 3/4" NPT integral threads No indicator No options
12CS210QEBNGS121 25 gpm (95 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-12 integral threads No indicator No options
12CS210QEBNKN121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads No indicator No options
12CS210QEBNKS121 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads No indicator No options
12CS210QEVELKS121 25 gpm (95 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-12 integral threads Electrical with 12 inch flying leads, left No options
12CS210QEVMKN121 25 gpm (95 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) 3/4" NPT integral threads Visual with push to test, right No options
12CS210QEVMLGS121 25 gpm (95 lpm) 10Q Microglass Fluorocarbon 25 psid (1.7 bar) SAE-12 integral threads Visual with push to test, left No options
12CS210QEVMLKS121 25 gpm (95 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, left No options
12CS210QEVNGN121 25 gpm (95 lpm) 10Q Microglass Fluorocarbon 25 psid (1.7 bar) 3/4" NPT integral threads No indicator No options
12CS210QEVNKN121 25 gpm (95 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) 3/4" NPT integral threads No indicator No options
12CS220QEBMLGN121 25 gpm (95 lpm) 20Q Microglass Nitrile 25 psid (1.7 bar) 3/4" NPT integral threads Visual with push to test, left No options
12CS220QEBMLKN121 25 gpm (95 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads Visual with push to test, left No options
12CS220QEBMLKS121 25 gpm (95 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Visual with push to test, left No options
12CS220QEBNGS121 25 gpm (95 lpm) 20Q Microglass Nitrile 25 psid (1.7 bar) SAE-12 integral threads No indicator No options
12CS220QEBNKN121 25 gpm (95 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) 3/4" NPT integral threads No indicator No options
12CS220QEBNKS121 25 gpm (95 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads No indicator No options
12CS220QEVELKN121 25 gpm (95 lpm) 20Q Microglass Fluorocarbon 50 psid (3.5 bar) 3/4" NPT integral threads Electrical with 12 inch flying leads, left No options
12CS220QEVMLGS121 25 gpm (95 lpm) 20Q Microglass Fluorocarbon 25 psid (1.7 bar) SAE-12 integral threads Visual with push to test, left No options
12CS220QEVNGN121 25 gpm (95 lpm) 20Q Microglass Fluorocarbon 25 psid (1.7 bar) 3/4" NPT integral threads No indicator No options
12CS220QEVNKN121 25 gpm (95 lpm) 20Q Microglass Fluorocarbon 50 psid (3.5 bar) 3/4" NPT integral threads No indicator No options
50CS102QEBELKN204 55 gpm (208 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Electrical with 12 inch flying leads, left Drain port
50CS102QEBELKS204 55 gpm (208 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left Drain port
50CS102QEBMKS161 55 gpm (208 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Visual with push to test, right No options
50CS102QEBMLKN201 55 gpm (208 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Visual with push to test, left No options
50CS102QEBMLKS201 55 gpm (208 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, left No options
50CS102QEBNGS201 55 gpm (208 lpm) 02Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads No indicator No options
50CS102QEBNKS201 55 gpm (208 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads No indicator No options
50CS102QEBNKS204 55 gpm (208 lpm) 02Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads No indicator Drain port
50CS105QEBALKS204 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Analog with 12 inch flying leads, left Drain port
50CS105QEBELGS204 55 gpm (208 lpm) 05Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left Drain port
50CS105QEBELKS161 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Electrical with 12 inch flying leads, left No options
50CS105QEBELKS201 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left No options
50CS105QEBELKS204 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left Drain port
50CS105QEBMGS164 55 gpm (208 lpm) 05Q Microglass Nitrile 25 psid (1.7 bar) SAE-16 integral threads Visual with push to test, right Drain port
50CS105QEBMKN164 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) 1" NPT integral threads Visual with push to test, right Drain port
50CS105QEBMKN204 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Visual with push to test, right Drain port
50CS105QEBMKS204 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, right Drain port
50CS105QEBMLGS164 55 gpm (208 lpm) 05Q Microglass Nitrile 25 psid (1.7 bar) SAE-16 integral threads Visual with push to test, left Drain port
50CS105QEBMLGS201 55 gpm (208 lpm) 05Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads Visual with push to test, left No options
50CS105QEBMLKN161 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) 1" NPT integral threads Visual with push to test, left No options
50CS105QEBMLKN241 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) 1-1/2" NPT integral threads Visual with push to test, left No options
50CS105QEBMLKS164 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Visual with push to test, left Drain port
50CS105QEBMLKS201 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, left No options
50CS105QEBMLKS204 55 gpm (208 lpm) 05Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, left Drain port
50CS105QEBNGS201 55 gpm (208 lpm) 05Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads No indicator No options
50CS110QEBAKS201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Analog with 12 inch flying leads, right No options
50CS110QEBALKN164 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1" NPT integral threads Analog with 12 inch flying leads, left Drain port
50CS110QEBALKS164 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Analog with 12 inch flying leads, left Drain port
50CS110QEBALKS201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Analog with 12 inch flying leads, left No options
50CS110QEBALKS241 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-24 integral threads Analog with 12 inch flying leads, left No options
50CS110QEBEKS201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, right No options
50CS110QEBEKS204 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, right Drain port
50CS110QEBELGS201 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left No options
50CS110QEBELKN164 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1" NPT integral threads Electrical with 12 inch flying leads, left Drain port
50CS110QEBELKN201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Electrical with 12 inch flying leads, left No options
50CS110QEBELKN204 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Electrical with 12 inch flying leads, left Drain port
50CS110QEBELKS161 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Electrical with 12 inch flying leads, left No options
50CS110QEBELKS201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left No options
50CS110QEBELKS204 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left Drain port
50CS110QEBMGS201 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads Visual with push to test, right No options
50CS110QEBMGS204 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads Visual with push to test, right Drain port
50CS110QEBMKS161 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Visual with push to test, right No options
50CS110QEBMKS201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, right No options
50CS110QEBMKS241 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-24 integral threads Visual with push to test, right No options
50CS110QEBMLGN241 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) 1-1/2" NPT integral threads Visual with push to test, left No options
50CS110QEBMLGS161 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-16 integral threads Visual with push to test, left No options
50CS110QEBMLGS164 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-16 integral threads Visual with push to test, left Drain port
50CS110QEBMLGS201 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads Visual with push to test, left No options
50CS110QEBMLKN161 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1" NPT integral threads Visual with push to test, left No options
50CS110QEBMLKN201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Visual with push to test, left No options
50CS110QEBMLKN241 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/2" NPT integral threads Visual with push to test, left No options
50CS110QEBMLKN244 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/2" NPT integral threads Visual with push to test, left Drain port
50CS110QEBMLKS161 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Visual with push to test, left No options
50CS110QEBMLKS164 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Visual with push to test, left Drain port
50CS110QEBMLKS201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, left No options
50CS110QEBMLKS204 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, left Drain port
50CS110QEBMLKS244 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-24 integral threads Visual with push to test, left Drain port
50CS110QEBNGN201 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) 1-1/4" NPT integral threads No indicator No options
50CS110QEBNGN241 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) 1-1/2" NPT integral threads No indicator No options
50CS110QEBNGS201 55 gpm (208 lpm) 10Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads No indicator No options
50CS110QEBNKN161 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1" NPT integral threads No indicator No options
50CS110QEBNKN164 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1" NPT integral threads No indicator Drain port
50CS110QEBNKN201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads No indicator No options
50CS110QEBNKN204 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads No indicator Drain port
50CS110QEBNKN241 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/2" NPT integral threads No indicator No options
50CS110QEBNKN244 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) 1-1/2" NPT integral threads No indicator Drain port
50CS110QEBNKS161 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads No indicator No options
50CS110QEBNKS201 55 gpm (208 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads No indicator No options
50CS110QEVEKS201 55 gpm (208 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, right No options
50CS110QEVMKN164 55 gpm (208 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) 1" NPT integral threads Visual with push to test, right Drain port
50CS110QEVMLKN204 55 gpm (208 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) 1-1/4" NPT integral threads Visual with push to test, left Drain port
50CS110QEVMLKS201 55 gpm (208 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, left No options
50CS110QEVNKS241 55 gpm (208 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-24 integral threads No indicator No options
50CS120QEBALKS201 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Analog with 12 inch flying leads, left No options
50CS120QEBELGS204 55 gpm (208 lpm) 20Q Microglass Nitrile 25 psid (1.7 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left Drain port
50CS120QEBELKN201 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Electrical with 12 inch flying leads, left No options
50CS120QEBELKS204 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Electrical with 12 inch flying leads, left Drain port
50CS120QEBMGS164 55 gpm (208 lpm) 20Q Microglass Nitrile 25 psid (1.7 bar) SAE-16 integral threads Visual with push to test, right Drain port
50CS120QEBMKN201 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Visual with push to test, right No options
50CS120QEBMLKN201 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads Visual with push to test, left No options
50CS120QEBMLKS161 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Visual with push to test, left No options
50CS120QEBMLKS164 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-16 integral threads Visual with push to test, left Drain port
50CS120QEBMLKS204 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads Visual with push to test, left Drain port
50CS120QEBNGN161 55 gpm (208 lpm) 20Q Microglass Nitrile 25 psid (1.7 bar) 1" NPT integral threads No indicator No options
50CS120QEBNGN201 55 gpm (208 lpm) 20Q Microglass Nitrile 25 psid (1.7 bar) 1-1/4" NPT integral threads No indicator No options
50CS120QEBNKN201 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) 1-1/4" NPT integral threads No indicator No options
50CS120QEBNKS201 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-20 integral threads No indicator No options
50CS120QEBNKS241 55 gpm (208 lpm) 20Q Microglass Nitrile 50 psid (3.5 bar) SAE-24 integral threads No indicator No options
50CS120QEVMLKS244 55 gpm (208 lpm) 20Q Microglass Fluorocarbon 50 psid (3.5 bar) SAE-24 integral threads Visual with push to test, left Drain port
50CS120QEVNGN244 55 gpm (208 lpm) 20Q Microglass Fluorocarbon 25 psid (1.7 bar) 1-1/2" NPT integral threads No indicator Drain port
12CS210QEBELKS122 25 gpm (95 lpm) 10Q Microglass Nitrile 50 psid (3.5 bar) SAE-12 integral threads Electrical with 12 inch flying leads, left
50CS105QEBMLGN241 55 gpm (208 lpm) 05Q Microglass Nitrile 25 psid (1.7 bar) 1-1/2" NPT integral threads Visual with push to test, left No options
50CS110QEVMLKN164 55 gpm (208 lpm) 10Q Microglass Fluorocarbon 50 psid (3.5 bar) 1" NPT integral threads Visual with push to test, left Drain port

687PDC
731421