Piston Seals

Filter by

No filters selected

Technology

Inside Diameter

Outside Diameter

For Fluid Type

Operating Pressure

Maximum Operating Temperature

Minimum Operating Temperature

Maximum Surface Speed

Thermal Application Type

Division

Industry

Product Type

Durometer

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Piston Seals


Piston Seals

Parker piston seals for hydraulic and pneumatic cylinders and actuators are designed to separate applied pressure between the piston and the rod side during the stroke movement. They are available as single-acting and double acting seals in a wide range of compound and profile configurations to meet diverse applications: high and low temperatures and pressures, a wide variety of media, harsh operating conditions, various friction requirements, etc. Parker piston seals can cover working temperatures from -50°C to 230°C and working pressures up to 800 bar. Some seal profiles are insensitive to extreme pressure peaks. There are piston seals available that comply with ISO 6020, ISO 5597 and ISO 7425-1 standards.


Viewing 10 of 23

Viewing 10 of 14

Viewing 10 of 258

Viewing 10 of 175

Viewing 10 of 8

Viewing 10 of 8

Viewing 10 of 123

Viewing 10 of 9

Viewing 10 of 23

Viewing 10 of 9

Viewing 10 of 228

Viewing 10 of 9

Viewing 10 of 25

Viewing 10 of 31

Viewing 10 of 7

Viewing 10 of 53

Viewing 10 of 28

Viewing 10 of 27

Viewing 10 of 38

Viewing 10 of 130

Viewing 10 of 9

Viewing 10 of 49

Viewing 10 of 94

Viewing 10 of 9

Viewing 10 of 66

687PDC
687PDC