Parker's TMAL/TMAS profile has been discontinued. For recommendations on replacement options, please contact your nearest Authorized Parker Distributor by clicking on the "Where to Buy" link at the top of the page.
Performance Characteristics
Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
-40 °F
-40 °C
500 °F
260 °C
2000 to 3000 ft/min
10.2 to 16.3 m/sec
0.006"
0.006"
0 to 7 psi
Varies (depending on material)
Metal Seal Casing
PTFE