General Purpose Rotary Shaft V Seal (A) | Parker NA
687567
687567

General Purpose Rotary Shaft V Seal (A)

Parker’s “A” style rubber V seal is stretch fit on the rotating shaft and features a flexible lip which seals against the counter face.

Shaft Diameter (inch):
0.110 to 79.530
A Style V Seal
 Part(s)
Product Overview
Description
    Parker’s “A” style V seal, also called a V ring, is primarily used for the exclusion of dirt, dust or water as well as retention of grease or other viscous fluids. The V seal may also be used as a secondary seal to protect primary seals by excluding contamination in hostile environments.

    How it works: The seal body has a stretch fit on the shaft and the flexible lip seals against the counter face. As the shaft rotates the seal also acts as a slinger. Centrifugal force produces a decrease in contact pressure of the elastomer lip as speeds increase – keeping frictional losses and heat to a minimum.

    Standard Materials:
    • NBR; Temp -40F / +225F
    • FKM: -30F / +325F

    Shaft Surface Speed: To 1600 fpm (8.1 m/s)

    Shaft Size Range: 0.110 to 79.530 inches (2.8 to 2020 mm)

    Maximum Shaft Dynamic Runout (TIR): Within limits of fitted width assembly dimension, B1, as illustrated in the Literature document in the Product Support tab, titled “Rotary Shaft V Seals and Excluders from Parker.”

    Maximum (STBM) Misalignment: 1 to 4 degrees

    Maximum Pressure: 0 psi

    Typical Applications:
    General purpose V seals (or V rings) are commonly used in a variety of applications including small motors, conveyors, appliances, agriculture and automotive equipment, work rolls, rolling mills, pumps and gear boxes.
Tech Specifications
Description

Performance Characteristics

Polymer Material Options

Nitrile Butadiene Rubber (NBR, XNBR)
Fluorocarbon Rubber (FKM, FPM)

Minimum Operating Temperature

-40 °F

Maximum Operating Temperature

325 °F

Maximum Shaft Runout

Per Limits Detailed in Literature Document

Maximum Shaft-to-Bore Misalignment

1 to 4°

Maximum Operating Pressure

0 psi

Maximum Surface Speed

1600 ft/min
8.1 m/sec

Seal Type

Homogenous Rubber Excluder

Shaft Seal Material

Rubber

Product Support

contact us