FlexiLip (LFN), Multi-purpose Single Lip Solid PTFE Rotary Shaft Seal for High Speed and Low Pressure | Parker NA
687567
687567

FlexiLip (LFN), Multi-purpose Single Lip Solid PTFE Rotary Shaft Seal for High Speed and Low Pressure

High speed, low pressure FlexiLip™ rotary shaft seal. Single lip profile functions at speeds to 5000 fpm (25 m/s) and pressures to 60 psi. Optional metal support band for extended temperature capability and shaft sizes over 4”.

Select attributes to refine your product search.
Description
    Parker’s FlexiLip™ seals utilize PTFE lip materials in rotary shaft applications where elastomeric lip materials fail to meet operating requirements such as temperature range, chemical resistance or friction and are an economical alternative to mechanical seals.

    A mandrel formed primary lip dynamically seals on the shaft and an O-ring centered on the OD keeps the seal fixed in the bore as the shaft rotates. For temperatures <0 or >250°F, or shaft size >4”, specify profile with integrated stainless steel support band (LFN-S).

    Performance capabilities of solid PTFE FlexiLip rotary shaft seals include:
    • Low friction
    • High surface speed
    • Wide temperature range, subject to limitation of elastomer O- ring
    • Ultra broad chemical compatibility
    • Dry running ability in dynamic sealing applications
    • Resistance to degradation, heat aging and physical property alteration during temperature cycling (subject to limitation of elastomer O-ring)

    LFN-N: Mandrel-formed primary ID lip. O-ring centered in the OD for bore retention.
    LFN-S: Mandrel-formed primary ID lip. Integrated stainless steel support band. O-ring centered in the OD for bore retention.

    Standard PTFE lip materials include:
    • 0127, Mineral Filled PTFE — FDA compliant for rotary applications
    • 0204, Fiberglass and MoS2 Filled PTFE
    • 0301, Graphite Filled PTFE
    • 0502, Carbon Fiber Filled PTFE
    • 0615, Proprietary Low Wear PTFE

    Shaft Diameter Limits: 0.625” to 12.000" (16 to 305 mm)

    Cross-Section Limits:
    LFN-N: Min: 0.250” (6.4 mm)
    LFN-S: Min: 0.312” (7.9 mm)

    Width Limits:
    LFN-N: Min: 0.250” (6.4 mm)
    LFN-S: Min: 0.312” (7.9 mm)

    Maximum Pressure Limit: 60 psi (4.1 bar).
    Note: Seals that are retained with an extrusion gap smaller than 0.020” (0.5 mm) will go to higher pressures than listed. Consult Parker EPS Division Engineering.

    Maximum Surface Speed: 5000 fpm (25..4 m/s)

    Typical Applications:
    The versatility of Parker’s FlexiLip designs make it suitable for a wide range of applications including motors, gearboxes, pumps, bearings, compressors, cryogenics, rolls, extruders, valves, blowers, spindles, robotics, mixers.
Description

Performance Characteristics

Outside Diameter

O-ring Centered in the OD

Function

Fluid Retention

Size

0.625 to 12.000 inch
16 to 305 mm

Radial Cross Section Size

0.250 inch (minimum)
6.4 mm (minimum)
0.312 inch (minimum)
7.9 mm (minimum)

Minimum Width

0.250 inch
6.4 mm
0.312 inch
7.9 mm

Maximum Operating Pressure

7 to 100 psi

Maximum Surface Speed

> 3200 ft/min
> 16.3 m/sec

Maximum Shaft Runout

0.003"

Maximum Shaft-to-Bore Misalignment

0.005"

Minimum Operating Temperature

Varies (depending on material)

Maximum Operating Temperature

Varies (depending on material)

Thermal Application Type

Varies (depending on material)

Seal Type

O-ring OD

Shaft Seal Material

PTFE

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...

contact us