Performance Characteristics
O-ring Centered in the OD
Fluid Retention and Contamination Exclusion
0.750 to 12.000 inch
19 to 305 mm
0.250 inch (minimum)
6.4 mm (minimum)
0.375 inch (minimum)
9.5 mm (minimum)
0.312 inch
7.9 mm
0.375 inch
9.5 mm
7 to 100 psi
> 3200 ft/min
> 16.3 m/sec
0.003"
0.005"
Varies (depending on material)
Varies (depending on material)
Varies (depending on material)
O-ring OD
PTFE