Narrow Cross Section Rotary Shaft V Seal (L) | Parker NA
687567
687567

Narrow Cross Section Rotary Shaft V Seal (L)

Parker’s “L” style rubber V seal has a narrow cross section for rotating shafts where space is limited. Its flexible lip seals against the counter face.

Shaft Diameter (inch):
5.320 to 18.700
L Style V Seal
 Part(s)
Description
    Parker’s “L” style V seal, also called a V ring, has a narrow cross section for rotating shafts where space is limited. It is primarily used for the exclusion of dirt, dust or water as well as retention of grease or other viscous fluids. The V seal may also be used as a secondary seal to protect primary seals by excluding contamination in hostile environments.

    How it works: The seal body has a stretch fit on the shaft and the flexible lip seals against the counter face. As the shaft rotates the seal also acts as a slinger. Centrifugal force produces a decrease in contact pressure of the elastomer lip as speeds increase – keeping frictional losses and heat to a minimum.

    Standard Materials:
    • NBR; Temp -40F / +225F
    • FKM: -30F / +325F

    Shaft Surface Speed: To 1600 fpm (8.1 m/s)

    Shaft Size Range: 5.320 to 18.700 inches (135 to 475 mm)

    Maximum Shaft Dynamic Runout (TIR): Within limits of fitted width assembly dimension, B1, as illustrated in the Literature document in the Product Support tab, titled “Rotary Shaft V Seals and Excluders from Parker.”

    Maximum (STBM) Misalignment: 1 to 4 degrees

    Maximum Pressure: 0 psi

    Typical Applications:
    V seals (or V rings) are commonly used in a variety of applications including small motors, conveyors, appliances, agriculture and automotive equipment, work rolls, rolling mills, pumps, gear boxes, and pillow block bearings.
Description

Performance Characteristics

Polymer Material Options

Nitrile Butadiene Rubber (NBR, XNBR)
Fluorocarbon Rubber (FKM, FPM)

Minimum Operating Temperature

-40 °F

Maximum Operating Temperature

325 °F

Maximum Shaft Runout

Per Limits Detailed in Literature Document

Maximum Shaft-to-Bore Misalignment

1 to 4°

Maximum Operating Pressure

0 psi

Maximum Surface Speed

1600 ft/min
8.1 m/sec

Seal Type

Homogenous Rubber Excluder

Shaft Seal Material

Rubber

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...

contact us