RFID Tags | Parker NA
687567
687567

RFID Tags

Parker's RFID tags are rugged and impact resistant for challenging environments.

EPS-RFID Asset Tags
 Part(s)
Product Overview
Description
    When you want to be 100% certain that your assets can be tracked, even in the most hostile environments, rely on Parker's robust RFID tags.

    Compact and flexible, Parker’s universal robust RFID tags are encased in a rugged, flexible housing that can withstand the abuse of virtually any field environment without detaching from the asset or losing readability.

    Product Features:
    • Flexibility of housing means the tag can be attached to curved surfaces and won’t come off
    • Robust design holds up to impact and harsh environments
    • Read with UHF EPC Class 1 Gen 2 RFI reader
    • The same tag may be used anywhere in your operation since it is deployable on metal, plastic and cardboard
    • Ready to be deployed using convenient 3M™ VHB™ tape for fast, easy mounting. May also be attached using #6 (0.138”) rivets or drive screws (not included)
    • Read tag up to 20 ft away when mounted to metal

    Whether you are tracking assets as they bounce from one job site to another or are exposed to the dust and grime of a manufacturing plant, our RFID tags stay attached and maintain readability; giving you confidence that you will have the asset information you need at all times.
Tech Specifications
Description

Performance Characteristics

Cover Material

Polyurethane

Minimum Operating Temperature

-40 °F

Maximum Operating Temperature

225 °F

Frequency

UHF 902-928 Mhz (US); 866-868 Mhz (EU) Hz

Product Support

contact us