Single-Acting Rod Wiper Seal for Pneumatics and Hydraulics (SHD) | Parker NA
687567
687567

Single-Acting Rod Wiper Seal for Pneumatics and Hydraulics (SHD)

Single-acting rod wiper seals with slotted heel for pneumatics, and light to medium-duty hydraulics

Select attributes to refine your product search.
Description
    AVAILABILITY:  A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document.  Contact Parker for requirements outside typical ranges.

    Parker’s SHD Profile wiper seals is an outstanding choice for light and medium duty hydraulic and pneumatic applications.  The slotted heel design prevents pressure traps from forming between the rod seal and wiper.  The snap-in design is oversized, ensuring a snug fit, excellent stability, and that the wiper lip maintains contact with the rod at all times.   This makes the SHD Profile a great all-round industrial snap-in wiper that retrofits many typical commercial glands.
    Parker offers broad tooling availability, up to 30", making the SHD a good choice for large rod diameters.  

    Standard Materials:
    • P4615A90 Molythane®; Temp -65 / +200F; Surface Speed
Description

Performance Characteristics

Gland Depth

0.124 to 0.499 inch

Groove Width

0.124 to 0.499 inch

Shoulder Diameter

0.410 to 32.093 inch

Maximum Width

0.215 to 0.820 inch (max wiper axial width)

Minimum Operating Temperature

-70 °F

Maximum Operating Temperature

400 °F

For Fluid Type

Varies (depending on material)

Durometer

70 to 95 Shore A
53 to 60 Shore D

Color

Varies (depending on material)

Thermal Application Type

Varies (depending on material)

Polymer Material Options

Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
Fluorocarbon Rubber (FKM, FPM)
High Performance Fluoroelastomer (HiFluor®)
Nitrile Butadiene Rubber (NBR, XNBR)
Thermoplastic Copolyester Elastomer (TPC, TPE)
Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)

Specifications Met

None
API 6A (FF/HH) (10% Sour Gas)

Media

Hydraulic
Multiple

Unit of Measure

Length: inch

Maximum Surface Speed

100 ft/min
0.5 m/sec

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...

contact us