Performance Characteristics
0.500 to 14.000 inch
10 to 350 mm
Nitrile Butadiene Rubber (NBR, XNBR)
Fluorocarbon Rubber (FKM, FPM)
-40 °F
-40 °C
400 °F
204 °C
0.010"
0.010"
0 to 7 psi
3200 ft/min
16.2 m/sec
Metal or Rubber-covered Metal Seal Casing
Rubber