Fuel Filter Water Separator – Racor Turbine Series | Product Series

Filter by

    No filters selected

Location

Flow Rate

Product Type

Part Type

Heater

Micron Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fuel Filter Water Separator – Racor Turbine Series Fuel Filter Water Separator – Racor Turbine Series

Fuel Filter Water Separator – Racor Turbine Series

The Racor Fuel Filter Water Separator Turbine Series is a three-stage filtration system that provides maximum protection of diesel engine components by effectively removing contaminants from fuel, such as water, silica, sand, dirt, and rust.

Technical Specifications

  • Bowl Type: Filter housings feature clear engineered plastic bowls.
  • Brand: Racor Brand
  • Catalog Number: The "CUT SHEET" or "SPEC SHEET" catalog numbers - contain 2D drawing, dimensions, weight, performance numbers, replacement part numbers, etc.
  • Valve Type: Yes, N/A, Replaced by 900FV10, Replaced by 900FV1210, Replaced by 900FV2410, Replaced by 1000FV10, Replaced by 1000FV1210, Replaced by 1000FV2410, Replaced by 75900FV10, Replaced by 751000FV10, Replaced by 751000FV1210, Replaced by 751000FV2410, Replaced
Safety Warning

Full Product Description

The Parker Racor Fuel Filter Water Separator Turbine Series is the most trusted line of fuel filter water separators on the market. The assembly’s three-stage filtration system effectively removes water and particulates from fuel, providing maximum protection of diesel engine components in applications where reliability is critical.

To meet the unique requirements of customer’s engines, Racor Turbine Series fuel filter water separators are available in a wide range of configurations. All models utilize Racor’s proprietary Aquabloc® filtration elements. Aquabloc® is a unique engineered media that incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life. The media is waterproof and rustproof, capturing contaminants while the specially treated surface separates and coalesces water from the fuel; causing the water to gather into large droplets that then fall into the clear collection bowl.Aquabloc® elements are available in three different ratings, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and more effective at stopping water. Extends the life of the entire fuel system. Most popular choice.

“2” micron (98%@4 microns) – Maximum water removal and filtration, capable of protecting all modern injection systems while greatly extending the life of difficult-to-service on-engine filters.

How They Work

For optimal performance, Turbine Series filter assemblies should be installed on the vacuum side of the fuel transfer pump. They remove contaminates from fuel using the following three-stage process:

Stage One - Water Separation: As fuel enters the filter assembly, it moves through the centrifuge and spins off large solids and water droplets, which fall to the bottom of the collection bowl.

Stage Two - Coalescing: Small water droplets bead-up on the surface of the conical baffle and cartridge element. When heavy enough, they fall to the bottom of the bowl.

Stage Three - Filtration: Proprietary Aquabloc® cartridge stops and captures fine hard and soft contaminants, while remaining water coalesces on the media surface. The coalesced water gathers into larger drops that then fall down into the clear collection bowl.

Markets:
•Agriculture
•Construction
•Power Generation
•Oil and Gas

Applications:
•Diesel and Biodiesel Engines

Benefits:
•Removes water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
•Removes hard particles present in air that are introduced during fueling, such as sand and silica.
•Removes soft contaminant particles from overheated and degraded diesel fuel, which coat filters with black asphaltene-like substance, leading to power loss and engine shutdown.
•Prevents costly injector damage and increases operational life of downstream filters.
•Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
•With Racor 75 and 791000 Turbines, a simple turn of a valve puts a clean filter back on-line. Servicing of the clogged filter can then be performed with the engine running.
•Available in a wide range of configurations to meet the unique requirements of customers’ engines, including marine (UL-approved) versions.

Features:
•Aquabloc® engineered media elements with 98% efficiency at 4, 10 or 30 micron
•Various flow rates available: 60 gph (227 lpm) with a single 500FG Series, up to 540 gph (2044) with the 77 and 791000 series triple-manifold units
•Corrosion-resistant construction
•Self-venting drain valve or plug (on metal bowls)
•Clear contaminant collection bowl

Related Documents

×
Products Location Flow Rate Product Type Part Type Heater Micron Rating
1000FH10 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 1000 Single Turbine Assembly Not Included 98% @ 10 Micron
1000FH2 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 1000 Single Turbine Assembly Not Included 98% @ 4 Micron
1000FH30 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 1000 Single Turbine Assembly Not Included 98% @ 30 Micron
1000FH31210 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 1000 Single Turbine Assembly 12 Volt 98% @ 10 Micron
1000FH3122 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 1000 Single Turbine Assembly 12 Volt 98% @ 4 Micron
1000FH31230 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 1000 Single Turbine Assembly 12 Volt 98% @ 30 Micron
1000FH3242 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 1000 Single Turbine Assembly 24 Volt 98% @ 4 Micron
1000FH32430 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 1000 Single Turbine Assembly 24 Volt 98% @ 30 Micron
1000FV10 North America and EMEA regions 180 gph (681 lph) Turbine Filter Housing 1000 Single Turbine V Assembly Not Included 98% @ 10 Micron
1000FV1210 North America and EMEA regions 180 gph (681 lph) Turbine Filter Housing 1000 Single Turbine V Assembly 12 Volt 98% @ 10 Micron
1000FV2410 North America and EMEA regions 180 gph (681 lph) Turbine Filter Housing 1000 Single Turbine V Assembly 24 Volt 98% @ 10 Micron
500FG10 North America and EMEA regions 60 gph (227 lph) 500FG Filter Housing 500 Single Turbine Assembly Not Included 98% @ 10 Micron
500FG1230 North America and EMEA regions 60 gph (227 lph) 500FG Filter Housing 500 Single Turbine Assembly 12 Volt 98% @ 30 Micron
500FG2 North America and EMEA regions 60 gph (227 lph) 500FG Filter Housing 500 Single Turbine Assembly Not Included 98% @ 4 Micron
500FG242 North America and EMEA regions 60 gph (227 lph) 500FG Filter Housing 500 Single Turbine Assembly 24 Volt 98% @ 4 Micron
500FG2430 North America and EMEA regions 60 gph (227 lph) 500FG Filter Housing 500 Single Turbine Assembly 24 Volt 98% @ 30 Micron
500FG30 North America and EMEA regions 60 gph (227 lph) 500FG Filter Housing 500 Single Turbine Assembly Not Included 98% @ 30 Micron
731000FH10 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 731000 Dual Turbine Assembly Not Included 98% @ 10 Micron
731000FH2 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 731000 Dual Turbine Assembly Not Included 98% @ 4 Micron
731000FH30 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 731000 Dual Turbine Assembly Not Included 98% @ 30 Micron
751000FHX10 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 751000 Dual Turbine Assembly Not Included 98% @ 10 Micron
751000FHX2 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 751000 Dual Turbine Assembly Not Included 98% @ 4 Micron
751000FHX30 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 751000 Dual Turbine Assembly Not Included 98% @ 30 Micron
751000FHX31230 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 751000 Dual Turbine Assembly 12 Volt 98% @ 30 Micron
751000FHX32410 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 751000 Dual Turbine Assembly 24 Volt 98% @ 10 Micron
751000FHX3242 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 751000 Dual Turbine Assembly 24 Volt 98% @ 4 Micron
751000FHX32430 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Turbine Housing 751000 Dual Turbine Assembly 24 Volt 98% @ 30 Micron
751000FV10 North America and EMEA regions 360 gph (1363 lph) Turbine Filter Housing 751000 Dual Turbine V Assembly Not Included 98% @ 10 Micron
751000FV1210 North America and EMEA regions 360 gph (1363 lph) Turbine Filter Housing 751000 Dual Turbine V Assembly 12 Volt 98% @ 10 Micron
751000FV2410 North America and EMEA regions 360 gph (1363 lph) Turbine Filter Housing 751000 Dual Turbine V Assembly 24 Volt 98% @ 10 Micron
75500FGX10 North America and EMEA regions 120 gph (454 lph) 500FG Filter Housing 500 Dual Turbine Assembly Not Included 98% @ 10 Micron
75500FGX2 North America and EMEA regions 120 gph (454 lph) 500FG Filter Housing 500 Dual Turbine Assembly Not Included 98% @ 4 Micron
75500FGX30 North America and EMEA regions 120 gph (454 lph) 500FG Filter Housing 500 Dual Turbine Assembly Not Included 98% @ 30 Micron
75900FHX10 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 75900 Dual Turbine Assembly Not Included 98% @ 10 Micron
75900FHX2 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 75900 Dual Turbine Assembly Not Included 98% @ 4 Micron
75900FHX30 North America and EMEA regions 180 gph (681 lph) OBSOLETE Turbine Housing 75900 Dual Turbine Assembly Not Included 98% @ 30 Micron
75900FV10 North America and EMEA regions 180 gph (681 lph) Turbine Filter Housing 75900 Dual Turbine V Assembly Not Included 98% @ 10 Micron
75900FV1210 North America and EMEA regions 180 gph (681 lph) Turbine Filter Housing 75900 Dual Turbine V Assembly 12 Volt 98% @ 10 Micron
75900FV2410 North America and EMEA regions 180 gph (681 lph) Turbine Filter Housing 75900 Dual Turbine V Assembly 24 Volt 98% @ 10 Micron
771000FH10 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Turbine Housing 771000 Triple Turbine Assembly Not Included 98% @ 10 Micron
771000FH2 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Turbine Housing 771000 Triple Turbine Assembly Not Included 98% @ 4 Micron
771000FH30 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Turbine Housing 771000 Triple Turbine Assembly Not Included 98% @ 30 Micron
791000FHV10 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Turbine Housing 791000 Triple Turbine Assembly Not Included 98% @ 10 Micron
791000FHV2 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Turbine Housing 791000 Triple Turbine Assembly Not Included 98% @ 4 Micron
791000FHV30 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Turbine Housing 791000 Triple Turbine Assembly Not Included 98% @ 30 Micron
791000FHV31230 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Turbine Housing 791000 Triple Turbine Assembly 12 Volt 98% @ 30 Micron
791000FHV32430 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Turbine Housing 791000 Triple Turbine Assembly 24 Volt 98% @ 30 Micron
791000FV10 North America and EMEA regions 540 gph (2044 lph) Turbine Filter Housing 791000 Triple Turbine V Assembly Not Included 98% @ 10 Micron
791000FV1210 North America and EMEA regions 540 gph (2044 lph) Turbine Filter Housing 791000 Triple Turbine V Assembly 12 Volt 98% @ 10 Micron
791000FV2410 North America and EMEA regions 540 gph (2044 lph) Turbine Filter Housing 791000 Triple Turbine V Assembly 24 Volt 98% @ 10 Micron
900FH10 North America and EMEA regions 90 gph (341 lph) OBSOLETE Turbine Housing 900 Single Turbine Assembly Not Included 98% @ 10 Micron
900FH2 North America and EMEA regions 90 gph (341 lph) OBSOLETE Turbine Housing 900 Single Turbine Assembly Not Included 98% @ 4 Micron
900FH30 North America and EMEA regions 90 gph (341 lph) OBSOLETE Turbine Housing 900 Single Turbine Assembly Not Included 98% @ 30 Micron
900FH31230 North America and EMEA regions 90 gph (341 lph) OBSOLETE Turbine Housing 900 Single Turbine Assembly 12 Volt 98% @ 30 Micron
900FH32430 North America and EMEA regions 90 gph (341 lph) OBSOLETE Turbine Housing 900 Single Turbine Assembly 24 Volt 98% @ 30 Micron
900FV10 North America and EMEA regions 90 gph (341 lph) Turbine Filter Housing 900 Single Turbine V Assembly Not Included 98% @ 10 Micron
900FV1210 North America and EMEA regions 90 gph (341 lph) Turbine Filter Housing 900 Single Turbine V Assembly 12 Volt 98% @ 10 Micron
900FV2410 North America and EMEA regions 90 gph (341 lph) Turbine Filter Housing 900 Single Turbine V Assembly 24 Volt 98% @ 10 Micron
500FG10MTC EMEA region only 60 gph (227 lph) Turbine Filter Housing 500 Single Turbine Assembly Not Included 98% @ 10 Micron
500FG2430MTC EMEA region only 60 gph (227 lph) Turbine Filter Housing 500 Single Turbine Assembly 24 Volt 98% @ 30 Micron

687PDC
687630