Marine Fuel Filter Water Separator – Racor Turbine Series | Product Series

Filter by

    No filters selected

Location

Flow Rate

Product Type

Part Type

Bowl Type

Micron Rating

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Marine Fuel Filter Water Separator – Racor Turbine Series

Marine Fuel Filter Water Separator – Racor Turbine Series

The Racor Marine Fuel Filter Water Separator Turbine Series is a UL-approved filtration system that offers maximum protection of diesel engine components by effectively removing contaminants from fuel, such as water, silica, sand, dirt, and rust.

Technical Specifications

  • Brand: Racor
  • Industry: Marine
  • Application: Marine fuel filtration
  • Product Series: Marine MA / Marine VMA Turbine, Cartridge FF/WS
  • For Fluid Type: Diesel Fuel / B20
  • Mounting Type: Bracket Included
  • Number of Housings: 1 to 3 Housings depending on product selected
  • Clean Pressure Drop: 0.02 to 0.26 bar depending on product selected., 0.34 to 3.7 psi depending on product selected.
  • Pump Type: Not available, or electric priming available as a kit, depending on product selected
  • Number of Ports: 2
  • Filter Element Type: Top loaded element cartridge with "2", "10" or "30" micron Aquabloc Media depending on product selected
  • Compatible Element: 2020N-2, 2020N-10, 2020N-30, 2010SM-OR , 2010TM-OR, 2010PM-OR, depending on product selected
  • Materials of Construction: Powder Coated Aluminium Alloy
  • Maximum Continuous Pressure: 15 psi, 1.03 bar
  • Element Removal Clearance: 4 in/10.2 mm to 10 in/25.4 mm inch
Safety Warning

Full Product Description

The Racor Marine Fuel Filter Water Separator Turbine Series is the most trusted fuel filter water separator on the market. The UL-approved assembly features a three-stage filtration system that effectively removes water and particulates from fuel, providing maximum protection of diesel engine components in marine applications where reliability is critical.

Racor marine fuel filter water separators are available in a wide range of configurations to meet the unique requirements of customer’s engines. All models utilize Racor’s proprietary Aquabloc® filtration elements. Aquabloc® is a unique engineered media that incorporates pleat-spacing corrugations and a graduated pore structure to increase dirt-holding capacity and extend filter life. The media is waterproof and rustproof, capturing contaminants while the specially treated surface separates and coalesces water from the fuel, which causes the water to gather into large droplets that then fall into the clear collection bowl. Aquabloc® elements are available in three different ratings, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters.

How They Work

For optimal performance, Turbine Series marine filter assemblies should be installed on the vacuum side of the fuel transfer pump. They remove contaminates from fuel using the following three-stage process:

Stage One - Water Separation: As fuel enters the filter assembly, it moves through the centrifuge and spins off large solids and water droplets, which fall to the bottom of the collection bowl.

Stage Two - Coalescing: Small water droplets bead-up on the surface of the conical baffle and cartridge element. When heavy enough, they fall to the bottom of the bowl.

Stage Three - Filtration: Proprietary Aquabloc® cartridge stops and captures fine hard and soft contaminants, while remaining water coalesces on the media surface. The coalesced water gathers into larger drops that then fall down into the clear collection bowl.

Markets:
• Construction
• Power Generation
• Oil and Gas

Applications:
• Diesel and Biodiesel Engines used in marine/water environments

Benefits:
• Removes water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Removes hard particles present in air that are introduced during fueling, such as sand and silica.
• Removes soft contaminant particles from overheated and degraded diesel fuel, which coat filters with black asphaltene-like substance, leading to power loss and engine shutdown.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• With Racor 75 and 791000 Turbines, a simple turn of a valve puts a clean filter back on-line. Servicing of the clogged filter can then be performed with the engine running.
• Available in a wide range of configurations to meet the unique requirements of customers’ engines, including marine (UL-approved) versions.
Features:
• Aquabloc® engineered media elements with 98% efficiency at 4, 10 or 30 micron
• Various flow rates available: 60 gph (227 lpm) with a single 500FG Series, up to 540 gph (2044) with the 77 and 791000 series triple-manifold units
• Corrosion-resistant construction
• Self-venting drain valve or plug (on metal bowls)
• Clear contaminant collection bowl

Related Documents

×
Products Location Flow Rate Product Type Part Type Bowl Type Micron Rating Valve Type
1000MA10 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 1000 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron None
1000MA2 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 1000 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 4 Micron None
1000MA30 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 1000 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron None
1000MAM10 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 1000 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron None
1000MAM2 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 1000 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 4 Micron None
1000MAM30 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 1000 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron None
1000MAP10 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 1000 Marine Single Turbine Assembly with Water Probe Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron None
500MA30 North America and EMEA regions 60 gph (227 lph) 500 Marine Filter Series 500 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron None
500MAM10 North America and EMEA regions 60 gph (227 lph) 500 Marine Filter Series 500 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron None
500MAM2 North America and EMEA regions 60 gph (227 lph) 500 Marine Filter Series 500 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 4 Micron None
500MAM30 North America and EMEA regions 60 gph (227 lph) 500 Marine Filter Series 500 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron None
75900MAXM30 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 900 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron 4-Way Valve
75900MAXP30 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 900 Marine Dual Turbine Assembly with Water Probe Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron 4-Way Valve
771000MA10 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Marine Turbine Housing 1000 Marine Triple Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron None
771000MAM30 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Marine Turbine Housing 1000 Marine Triple Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron None
791000MAV10 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Marine Turbine Housing 1000 Marine Triple Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron Six Isolation Valves
791000MAV2 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Marine Turbine Housing 1000 Marine Triple Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 4 Micron Six Isolation Valves
791000MAV30 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Marine Turbine Housing 1000 Marine Triple Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron Six Isolation Valves
503MA10 North America and EMEA regions 60 gph (227 lph) OBSOLETE Marine Turbine Housing 500 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron None
731000MA10 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron None
731000MA2 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 4 Micron None
731000MA30 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron None
731000MAM30 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron None
751000MAV10 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron Four Isolation Valves
751000MAV30 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron Four Isolation Valves
751000MAVM2 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 4 Micron Four Isolation Valves
791000MAVM10 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Marine Turbine Housing 1000 Marine Triple Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron Six Isolation Valves
791000MAVM2 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Marine Turbine Housing 1000 Marine Triple Turbine Assembly Bowl: Aluminium Alloy 98% @ 4 Micron Six Isolation Valves
791000MAVM30 North America and EMEA regions 540 gph (2044 lph) OBSOLETE Marine Turbine Housing 1000 Marine Triple Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron Six Isolation Valves
900MA10 North America and EMEA regions 90 gph (341 lph) OBSOLETE Marine Turbine Housing 900 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron None
900MA2 North America and EMEA regions 90 gph (341 lph) OBSOLETE Marine Turbine Housing 900 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 4 Micron None
900MA30 North America and EMEA regions 90 gph (341 lph) OBSOLETE Marine Turbine Housing 900 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron None
900MAM10 North America and EMEA regions 90 gph (341 lph) OBSOLETE Marine Turbine Housing 900 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron None
900MAM2 North America and EMEA regions 90 gph (341 lph) OBSOLETE Marine Turbine Housing 900 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 4 Micron None
900MAM30 North America and EMEA regions 90 gph (341 lph) OBSOLETE Marine Turbine Housing 900 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron None
751000MAX10 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron 4-Way Valve
751000MAX2 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 4 Micron 4-Way Valve
751000MAX30 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron 4-Way Valve
751000MAXM10 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron 4-Way Valve
751000MAXM2 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 4 Micron 4-Way Valve
751000MAXM30 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron 4-Way Valve
751000MAXMP30 North America and EMEA regions 360 gph (1363 lph) OBSOLETE Marine Turbine Housing 1000 Marine Dual Turbine Assembly with Water Probe Bowl: Aluminium Alloy 98% @ 30 Micron 4-Way Valve
75500MAX10 North America and EMEA regions 120 gph (454 lph) 500 Marine Filter Series 500 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron 4-Way Valve
75500MAX2 North America and EMEA regions 120 gph (454 lph) 500 Marine Filter Series 500 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 4 Micron 4-Way Valve
75500MAX30 North America and EMEA regions 120 gph (454 lph) 500 Marine Filter Series 500 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron 4-Way Valve
75500MAXM10 North America and EMEA regions 120 gph (454 lph) 500 Marine Filter Series 500 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron 4-Way Valve
75500MAXM2 North America and EMEA regions 120 gph (454 lph) 500 Marine Filter Series 500 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 4 Micron 4-Way Valve
75500MAXM30 North America and EMEA regions 120 gph (454 lph) 500 Marine Filter Series 500 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron 4-Way Valve
75500MAXP30 North America and EMEA regions 120 gph (454 lph) 500 Marine Filter Series 500 Marine Dual Turbine Assembly with Water Probe Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron 4-Way Valve
75900MAX10 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 900 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron 4-Way Valve
75900MAX2 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 900 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 4 Micron 4-Way Valve
75900MAX30 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 900 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 30 Micron 4-Way Valve
75900MAXM10 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 900 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron 4-Way Valve
75900MAXM2 North America and EMEA regions 180 gph (681 lph) OBSOLETE Marine Turbine Housing 900 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 4 Micron 4-Way Valve
500MAM10MTC EMEA region only 60 gph (227 lph) 500 Marine Filter Series 500 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron None
500MAM30MTC EMEA region only 60 gph (227 lph) 500 Marine Filter Series 500 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 30 Micron None
500MA10 North America and EMEA regions 60 gph (227 lph) 500 Marine Filter Series 500 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron None
500MA2 North America and EMEA regions 60 gph (227 lph) 500 Marine Filter Series 500 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 4 Micron None
1000VMA10 North America and EMEA regions 180 gph (681 lph) Turbine Marine Filter Housing 1000 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron Integrated Isolation Valve
1000VMAM10 North America and EMEA regions 180 gph (681 lph) Turbine Marine Filter Housing 1000 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron Integrated Isolation Valve
751000VMA10 North America and EMEA regions 360 gph (1363 lph) Turbine Marine Filter Housing 1000 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron Integrated Isolation Valve
751000VMAM10 North America and EMEA regions 360 gph (1363 lph) Turbine Marine Filter Housing 1000 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron Integrated Isolation Valve
75900VMA10 North America and EMEA regions 180 gph (681 lph) Turbine Marine Filter Housing 900 Marine Dual Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron Integrated Isolation Valve
75900VMAM10 North America and EMEA regions 180 gph (681 lph) Turbine Marine Filter Housing 900 Marine Dual Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron Integrated Isolation Valve
791000VMAM10 North America and EMEA regions 540 gph (2044 lph) Turbine Marine Filter Housing 1000 Marine Triple Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron Integrated Isolation Valve
791000VMA10 North America and EMEA regions 540 gph (2044 lph) Turbine Marine Filter Housing 1000 Marine Triple Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron Integrated Isolation Valve
900VMA10 North America and EMEA regions 90 gph (341 lph) Turbine Marine Filter Housing 900 Marine Single Turbine Assembly Bowl: Clear Engineering Plastic with Stainless Steel Shield 98% @ 10 Micron Integrated Isolation Valve
900VMAM10 North America and EMEA regions 90 gph (341 lph) Turbine Marine Filter Housing 900 Marine Single Turbine Assembly Bowl: Aluminium Alloy 98% @ 10 Micron Integrated Isolation Valve

687PDC
687630