SCFF Screw to Connect Flat Face Couplers | Product Series

Filter by

    No filters selected

Body Size

Connection 1 Size

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SCFF Screw to Connect Flat Face Couplers

SCFF Screw to Connect Flat Face Couplers

Parker's Screw to Connect Flat Face (SCFF) couplings offer the best flow and burst values while preventing leakage for demanding applications.

Technical Specifications

  • Body & Elastomer Material: Steel/NBR
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -30 °C
  • Maximum Operating Pressure: 420 to 550 bar
Safety Warning

Full Product Description

Heavy duty Screw-to-Connect type of couplings for demanding applications with flat face valves to avoid spillage and protect the environment. Best in class flow and burst values, integrated swivel function. Quicker connection with double started ACME thread and available with pressure eliminator in plug on request.

Working Pressure:
3/8" up to 550 bar
1/2" up to 500 bar
3/4" up to 500 bar
1" up to 420 bar

Working Temperature:
-30°C up to +100°C (NBR) depending on the medium.
Special seals are available on request.

Markets/Applications:
Mobile and construction equipment:
Cranes, drilling machines, excavators

Features/Benefits of Parker SCFF Quick Couplings:
• Good resistance to vibrations and mechanical stress
• No fluid loss during connection and disconnection
• Efficient and safe
• Quick and easy connection
• Locking system prevents accidential disconnection
• Connectable up to full working pressure with pressure eliminator

Related Documents

Literature and Reference Materials
SCFF Quick Couplings--LEAF-4194-UK
Compliance, Certifications & Safety
Safety instructions Quick Couplings
×
Products Body Size Connection 1 Size Product Style
SCFF10021 1" G 1 Plugs with pressure eliminator
SCFF7521 3/4" G 3/4 Plugs with pressure eliminator
SCFF5021 1/2" G 1/2 Plugs with pressure eliminator
SCFF3821 3/8" G 3/8 Plugs with pressure eliminator
SCFF10020-150 1" G 1 1/2 Plugs
SCFF10020-125 1" G 1 1/4 Plugs
SCFF10020 1" G 1 Plugs
SCFF7520-100 3/4" G 1 Plugs
SCFF10010-150 1" G 1 1/2 Couplings
SCFF5020 1/2" G 1/2 Plugs
SCFF3820 3/8" G 3/8 Plugs
SCFF10010-125 1" G 1 1/4 Couplings
SCFF10010 1" G 1 Couplings
SCFF7510-100 3/4" G 1 Couplings
SCFF7510 3/4" G 3/4 Couplings
SCFF5010 1/2" G 1/2 Couplings
SCFF3810 3/8" G 3/8 Couplings
SCFF7520 3/4" G 3/4 Plugs

687PDC
687614