Cut-Off Saw | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cut-Off Saw

Cut-Off Saw

Parker's Cut-Off Saw is designed to create a square cut on tube 1/4" to 2 3/4" O.D. with minimum burrs, which is essential for proper tube connections.

Technical Specifications

  • Product Type: Cutter
  • Tube Material: copper, brass, aluminum, steel, and stainless steel
  • Size: 1/4 to 2-3/4 inch, 6 to 70 mm
  • Tube Outside Diameter: Works with tube O.D. sizes 1/4 to 2 3/4. inch
Safety Warning

Full Product Description

Parker's Cut-Off Saw is designed to create a square cut with minimum burrs which is essential for proper tube connections. Designed for bench or stand mounting, this saw can be easily used on most job sites.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Operating at a low speed to prevent work hardening the tube end, this saw assures a square cut with minimum burrs which is essential for proper tube connections.
• An internal recirculating pump assures that an adequate supply of cutting fluid is provided.
• For use on copper, brass, aluminum, steel and stainless steel tube in sizes ¼” through 2 ¾” O.D.

Applications:
• Cutting metal tube for industrial and mobile hydraulic and pneumatic applications

Technical Characteristics:
• Requires a 110V/15A power supply.
• A saw base is available and sold separately.

Related Documents

×
Products
974250

687PDC
687620