Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s FS series flow control valve offers superior construction and high versatility due to its variety of materials, sizes and port styles. It can be used in both the mobile and industrial markets.
California Residents: Prop-65 Warning
| Literature and Reference Materials |
|---|
| CATALOGUE - Throttle Check Valve Series FS (Europe and Asia) |
| Products | Size | Maximum Operating Pressure | Maximum Flow Rate | Mounting Type |
|---|---|---|---|---|
| FS1200S | 3/4" | 3000 PSI | 25 GPM | Subplate |
| FS1200S-V | 3/4" | 3000 PSI | 25 GPM | Subplate |
| FS1200SF | 3/4" | 3000 PSI | 25 GPM | Subplate |
| FS1600S | 1" | 3000 PSI | 40 GPM | Subplate |
| FS400S | 1/4" | 3000 PSI | 5 GPM | Subplate |
| FS400S-V | 1/4" | 3000 PSI | 5 GPM | Subplate |
| FS400S4 | 1/4" | 3000 PSI | 5 GPM | Subplate |
| FS600SF-V | 3/8" | 3000 PSI | 8 GPM | Subplate |
| FS800S | 1/2" | 3000 PSI | 15 GPM | Subplate |
| FS800S-V | 1/2" | 3000 PSI | 15 GPM | Subplate |
| FS800SF | 1/2" | 3000 PSI | 15 GPM | Subplate |
| FS1600S-V | 1" | 3000 PSI | 40 GPM | Subplate |
| FS2000S | 1/1/4" | 3000 PSI | N/A | Subplate |
| FS600S | 3/8" | 3000 PSI | 8 GPM | Subplate |
| FS600S-V | 3/8" | 3000 PSI | 8 GPM | Subplate |