Aluminum Pumps – PGP517H Series | Product Series

Filter by

    No filters selected

Displacement

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Pumps – PGP517H Series

Aluminum Pumps – PGP517H Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Control Method: No
  • Media: Standard Hydraulic Fluids
  • Mounting Option: SAE
  • Port Connection: SAE, ODT
  • Configuration: Single
  • Operating Pressure: up to 3481 psi, up to 240 bar
  • Body Material: Aluminum
  • Pump Type: Gear, Fixed
  • Displacement: up to 50.3 cm3/rev, up to 3.07 inch3/rev
  • Flow Rate: n/a
  • Drain Option: No
  • Circuit Path: Open
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: 50.3 cm3/rev, 3.07 inch3/rev
  • Maximum Flow Rate: n/a, NA
  • Maximum Fluid Temperature: 158 °F, 70 °C
  • Minimum Fluid Temperature: -40 °F, -40 °C
  • Maximum Noise Level: 63 dBA @2950 Rpm
  • Maximum Operating Pressure: 240 bar, 3481 psi
  • Radial Load Capacity: n/a, Consult Parker
  • Maximum Operating Speed: 3000 RPM
  • Maximum Kinematic Viscosity: 150 cSt
  • Minimum Kinematic Viscosity: 15 cSt
  • Weight: n/a, NA
Safety Warning

Full Product Description

Parker’s Aluminum Pump 517H Series is a silent fixed displacement gear pump which utilizes a specially developed rotor profile. Quiet high performance and high power density making them ideal in a broad selection of markets such as Material Handling, Agriculture, Turf, as well as a variety of Industrial Applications. They are available as single section pumps.

Markets:
• Aerial
• Agriculture Machinery
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Constant mesh helicoidal gear design for quiet operation

Applications:
• Power steering pumps
• Brake pump
• Hydraulic Power Unit
• Aerial Lift
• Transfer pump
• Lube pump

Technical Specifications:
• Sizes from 28.0 to 50.3 cc (1.71 to 3.07 cir)
• Operating pressures up to 240 bar (3,481 psi)
• Speeds up to 3,000 rpm
• CW, and CCW rotation pumps available
• SAE shafts, flanges and porting available

Related Documents

×
Products Displacement
PGP517H Series Silent fixed displacement

687PDC
688058